Item # |
Frame Size |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Electromagnetic Brake |
Encoder Output |
Shaft |
Power Supply |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
CRK523PBKD-H100 | Frame Size - 1.18 in30 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 340 oz-in2.4 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 100 :1 | Electromagnetic Brake - Not Equipped | Encoder Output - None | Shaft - Double | Power Supply - 24 VDC | Request Quote |
Add To Cart
Request Quote |
CRK543AKD-H100 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Speed-Torque Characteristics |
Holding Torque - 704 oz-in5 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 100 :1 | Electromagnetic Brake - Not Equipped | Encoder Output - None | Shaft - Single | Power Supply - 24 VDC | Request Quote |
Add To Cart
Request Quote |
CRK543BKD-H100 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Speed-Torque Characteristics |
Holding Torque - 704 oz-in5 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 100 :1 | Electromagnetic Brake - Not Equipped | Encoder Output - None | Shaft - Double | Power Supply - 24 VDC | Request Quote |
Add To Cart
Request Quote |
CRK564AKD-H100 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed-Torque Characteristics |
Holding Torque - 1120 oz-in8 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 100 :1 | Electromagnetic Brake - Not Equipped | Encoder Output - None | Shaft - Single | Power Supply - 24 VDC | Request Quote |
Add To Cart
Request Quote |
CRK564BKD-H100 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed-Torque Characteristics |
Holding Torque - 1120 oz-in8 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 100 :1 | Electromagnetic Brake - Not Equipped | Encoder Output - None | Shaft - Double | Power Supply - 24 VDC | Request Quote |
Add To Cart
Request Quote |
PK543AWR27LH100 / CRD507-KD / LC09A-006 / LCR09060A | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Speed-Torque Characteristics |
Holding Torque - 704 oz-in5 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 100 :1 | Electromagnetic Brake - Not Equipped | Encoder Output - 500 P/R LD, 3-Channel | Shaft - Single | Power Supply - 24 VDC | Request Quote |
Add To Cart
Request Quote |
PK564AWR27LH100 / CRD514-KD / LC09A-006 / LCR09060A | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed-Torque Characteristics |
Holding Torque - 1120 oz-in8 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 100 :1 | Electromagnetic Brake - Not Equipped | Encoder Output - 500 P/R LD, 3-Channel | Shaft - Single | Power Supply - 24 VDC | Request Quote |
Add To Cart
Request Quote |