The CRK Series with a built in controller is a compact, space saving stepping motor and driver package with a stored data controller built in.
  • Controller control features: 1: I/O 2: Modbus (RTU)/RS-485 3: FA Network (network converter)
  • Lowest vibration motor performance
  • High-torque / High-resolution motor options
  • Din Rail mount
  • GUI software available
  • Geared options
  • Resolution - 1.8º ~ 0.00288º [25 steps] (Microstep)
  • 24 VDC power supply input
  • RoHS compliant
151 - 157 of 157 | Results Per Page | View | Unit of Measure
« 6 7 

Item #

Frame Size

Speed-Torque Characteristics

Holding Torque

Shaft/Gear Type

Gear Ratio (X:1)

Electromagnetic Brake

Encoder Output

Shaft

Power Supply

Web Price

Add To Cart / Contact Sales
Sort by
- 1.1 in28 mm
Speed-Torque Characteristics
- 56 oz-in0.4 N·m - Planetary Gear - 10 :1 - Not Equipped - None - Double - 24 VDC Request Quote Add To Cart
Request Quote
- 0.79 in20 mm
Speed - Torque Characteristics
- 3.2 oz-in0.0231 N·m - Round Shaft (No Gearhead) - - Not Equipped - None - Single - 24 VDC Request Quote Add To Cart
Request Quote
- 0.79 in20 mm
Speed - Torque Characteristics
- 3.2 oz-in0.0231 N·m - Round Shaft (No Gearhead) - - Not Equipped - None - Double - 24 VDC Request Quote Add To Cart
Request Quote
- 0.79 in20 mm
Speed-Torque Characteristics
- 56 oz-in0.4 N·m - Harmonic Gear - 50 :1 - Not Equipped - None - Single - 24 VDC Request Quote Add To Cart
Request Quote
- 0.79 in20 mm
Speed-Torque Characteristics
- 56 oz-in0.4 N·m - Harmonic Gear - 50 :1 - Not Equipped - None - Double - 24 VDC Request Quote Add To Cart
Request Quote
- 0.79 in20 mm
Speed-Torque Characteristics
- 85 oz-in0.6 N·m - Harmonic Gear - 100 :1 - Not Equipped - None - Single - 24 VDC Request Quote Add To Cart
Request Quote
- 0.79 in20 mm
Speed-Torque Characteristics
- 85 oz-in0.6 N·m - Harmonic Gear - 100 :1 - Not Equipped - None - Double - 24 VDC Request Quote Add To Cart
Request Quote
151 - 157 of 157 | Results Per Page | View | Unit of Measure
« 6 7 

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved