The CRK Series with a built in controller is a compact, space saving stepping motor and driver package with a stored data controller built in.
  • Controller control features: 1: I/O 2: Modbus (RTU)/RS-485 3: FA Network (network converter)
  • Lowest vibration motor performance
  • High-torque / High-resolution motor options
  • Din Rail mount
  • GUI software available
  • Geared options
  • Resolution - 1.8º ~ 0.00288º [25 steps] (Microstep)
  • 24 VDC power supply input
  • RoHS compliant
26 - 50 of 157 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Item #

Frame Size

Speed-Torque Characteristics

Holding Torque

Shaft/Gear Type

Gear Ratio (X:1)

Electromagnetic Brake

Encoder Output

Shaft

Power Supply

Web Price

Add To Cart / Contact Sales
Sort by
- 1.1 in28 mm
Speed - Torque Characteristics
- 28 oz-in0.2 N·m - Taper Hobbed Gear - 7.2 :1 - Not Equipped - None - Double - 24 VDC Request Quote Add To Cart
Request Quote
- 1.1 in28 mm
Speed - Torque Characteristics
- 5.9 oz-in0.042 N·m - Round Shaft (No Gearhead) - - Not Equipped - None - Single - 24 VDC Request Quote Add To Cart
Request Quote
- 1.1 in28 mm
Speed - Torque Characteristics
- 5.9 oz-in0.042 N·m - Round Shaft (No Gearhead) - - Not Equipped - None - Double - 24 VDC Request Quote Add To Cart
Request Quote
- 1.1 in28 mm
Speed - Torque Characteristics
- 8.6 oz-in0.061 N·m - Round Shaft (No Gearhead) - - Not Equipped - None - Single - 24 VDC Request Quote Add To Cart
Request Quote
- 1.1 in28 mm
Speed - Torque Characteristics
- 8.6 oz-in0.061 N·m - Round Shaft (No Gearhead) - - Not Equipped - None - Double - 24 VDC Request Quote Add To Cart
Request Quote
- 1.1 in28 mm
Speed - Torque Characteristics
- 12.7 oz-in0.09 N·m - Round Shaft (No Gearhead) - - Not Equipped - None - Single - 24 VDC Request Quote Add To Cart
Request Quote
- 1.1 in28 mm
Speed - Torque Characteristics
- 12.7 oz-in0.09 N·m - Round Shaft (No Gearhead) - - Not Equipped - None - Double - 24 VDC Request Quote Add To Cart
Request Quote
- 1.1 in28 mm
Speed - Torque Characteristics
- 12.7 oz-in0.09 N·m - Round Shaft (No Gearhead) - - Not Equipped - None - Single - 24 VDC Request Quote Add To Cart
Request Quote
- 1.1 in28 mm
Speed - Torque Characteristics
- 12.7 oz-in0.09 N·m - Round Shaft (No Gearhead) - - Not Equipped - None - Double - 24 VDC Request Quote Add To Cart
Request Quote
- 1.65 in42 mm
Speed - Torque Characteristics
- 18.4 oz-in0.13 N·m - Round Shaft (No Gearhead) - - Not Equipped - None - Single - 24 VDC Request Quote Add To Cart
Request Quote
- 1.65 in42 mm
Speed-Torque Characteristics
- 704 oz-in5 N·m - Harmonic Gear - 100 :1 - Not Equipped - None - Single - 24 VDC Request Quote Add To Cart
Request Quote
- 1.65 in42 mm
Speed-Torque Characteristics
- 480 oz-in3.5 N·m - Harmonic Gear - 50 :1 - Not Equipped - None - Single - 24 VDC Request Quote Add To Cart
Request Quote
- 1.65 in42 mm
Speed-Torque Characteristics
- 350 oz-in2.5 N·m - Planetary Gear - 25 :1 - Not Equipped - None - Single - 24 VDC Request Quote Add To Cart
Request Quote
- 1.65 in42 mm
Speed-Torque Characteristics
- 420 oz-in3 N·m - Planetary Gear - 36 :1 - Not Equipped - None - Single - 24 VDC Request Quote Add To Cart
Request Quote
- 1.65 in42 mm
Speed-Torque Characteristics
- 420 oz-in3 N·m - Planetary Gear - 50 :1 - Not Equipped - None - Single - 24 VDC Request Quote Add To Cart
Request Quote
- 1.65 in42 mm
Speed - Torque Characteristics
- 141 oz-in1 N·m - Taper Hobbed Gear - 10 :1 - Not Equipped - None - Single - 24 VDC Request Quote Add To Cart
Request Quote
- 1.65 in42 mm
Speed - Torque Characteristics
- 211 oz-in1.5 N·m - Taper Hobbed Gear - 20 :1 - Not Equipped - None - Single - 24 VDC Request Quote Add To Cart
Request Quote
- 1.65 in42 mm
Speed - Torque Characteristics
- 48 oz-in0.35 N·m - Taper Hobbed Gear - 3.6 :1 - Not Equipped - None - Single - 24 VDC Request Quote Add To Cart
Request Quote
- 1.65 in42 mm
Speed - Torque Characteristics
- 211 oz-in1.5 N·m - Taper Hobbed Gear - 30 :1 - Not Equipped - None - Single - 24 VDC Request Quote Add To Cart
Request Quote
- 1.65 in42 mm
Speed - Torque Characteristics
- 98 oz-in0.7 N·m - Taper Hobbed Gear - 7.2 :1 - Not Equipped - None - Single - 24 VDC Request Quote Add To Cart
Request Quote
- 1.65 in42 mm
Speed - Torque Characteristics
- 18.4 oz-in0.13 N·m - Round Shaft (No Gearhead) - - Equipped - None - Single - 24 VDC Request Quote Add To Cart
Request Quote
- 1.65 in42 mm
Speed - Torque Characteristics
- 18.4 oz-in0.13 N·m - Round Shaft (No Gearhead) - - Not Equipped - None - Double - 24 VDC Request Quote Add To Cart
Request Quote
- 1.65 in42 mm
Speed-Torque Characteristics
- 704 oz-in5 N·m - Harmonic Gear - 100 :1 - Not Equipped - None - Double - 24 VDC Request Quote Add To Cart
Request Quote
- 1.65 in42 mm
Speed-Torque Characteristics
- 480 oz-in3.5 N·m - Harmonic Gear - 50 :1 - Not Equipped - None - Double - 24 VDC Request Quote Add To Cart
Request Quote
- 1.65 in42 mm
Speed-Torque Characteristics
- 350 oz-in2.5 N·m - Planetary Gear - 25 :1 - Not Equipped - None - Double - 24 VDC Request Quote Add To Cart
Request Quote
26 - 50 of 157 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved