Item # |
Frame Size |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Electromagnetic Brake |
Encoder Output |
Shaft |
Power Supply |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
PK564AWR27LH100 / CRD514-KD / LC09A-006 / LCR09060A | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed-Torque Characteristics |
Holding Torque - 1120 oz-in8 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 100 :1 | Electromagnetic Brake - Not Equipped | Encoder Output - 500 P/R LD, 3-Channel | Shaft - Single | Power Supply - 24 VDC | Request Quote |
Add To Cart
Request Quote |
PK564NAW-R27L / CRD514-KD / LC09A-006 / LCR09060A | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 59 oz-in0.42 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Electromagnetic Brake - Not Equipped | Encoder Output - 500 P/R LD, 3-Channel | Shaft - Single | Power Supply - 24 VDC | $600.00 |
Add To Cart
Request Quote |
PK543NAW-R27L / CRD507-KD / LC09A-006 / LCR09060A | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 18.4 oz-in0.13 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Electromagnetic Brake - Not Equipped | Encoder Output - 500 P/R LD, 3-Channel | Shaft - Single | Power Supply - 24 VDC | $607.00 |
Add To Cart
Request Quote |
PK544NAW-R27L / CRD507-KD / LC09A-006 / LCR09060A | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 25 oz-in0.18 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Electromagnetic Brake - Not Equipped | Encoder Output - 500 P/R LD, 3-Channel | Shaft - Single | Power Supply - 24 VDC | $608.00 |
Add To Cart
Request Quote |
PK566NAW-R27L / CRD514-KD / LC09A-006 / LCR09060A | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 117 oz-in0.83 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Electromagnetic Brake - Not Equipped | Encoder Output - 500 P/R LD, 3-Channel | Shaft - Single | Power Supply - 24 VDC | $608.00 |
Add To Cart
Request Quote |
PK545NAW-R27L / CRD507-KD / LC09A-006 / LCR09060A | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 34 oz-in0.24 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Electromagnetic Brake - Not Equipped | Encoder Output - 500 P/R LD, 3-Channel | Shaft - Single | Power Supply - 24 VDC | $617.00 |
Add To Cart
Request Quote |
PK569NAW-R27L / CRD514-KD / LC09A-006 / LCR09060A | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 230 oz-in1.66 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Electromagnetic Brake - Not Equipped | Encoder Output - 500 P/R LD, 3-Channel | Shaft - Single | Power Supply - 24 VDC | $639.00 |
Add To Cart
Request Quote |