The AZ Series offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Absolute Sensor, absolute-type positioning is available, without battery back up or external sensors to buy. Advanced operation and function control is also included through our MEXE02 software. The Built-in Controller reduces the burden on the programmable PLC because the information necessary for motor operation is built into the driver. This simplifies the system configuration for multi-axis control. The AZ Series can perform quick positioning operations over a short distance while providing smooth performance.

  • Controller connection options: 1: I/O, 2: Modbus (RTU/RS-485) or 3: FA Network (network converter)
  • No Hunting or Gain tuning with Closed Loop control
  • Absolute Sensor (no battery)
  • Energy Saving
  • Geared options
  • Electromagnetic Brake option
  • Resolution - 0.72º, 0.36º, 0.072º, 0.036º
  • 24/48 VDC
26 - 40 of 40 | Results Per Page | View | Unit of Measure
1 2 

Item #

Frame Size

Speed-Torque Characteristics

Holding Torque

Shaft/Gear Type

Gear Ratio (X:1)

Shaft

Electromagnetic Brake

Power Supply

Web Price

Add To Cart / Contact Sales
AZ66AKD-TS10 - 2.36 in60 mm
Speed - Torque Characteristics
- 566 oz-in4 N·m - Taper Hobbed Gear - 10 :1 - Single - Not Equipped - 24/48 VDC Request Quote Add To Cart
Request Quote
AZ66AKD-TS20 - 2.36 in60 mm
Speed - Torque Characteristics
- 708 oz-in5 N·m - Taper Hobbed Gear - 20 :1 - Single - Not Equipped - 24/48 VDC Request Quote Add To Cart
Request Quote
AZ66AKD-TS30 - 2.36 in60 mm
Speed - Torque Characteristics
- 849 oz-in6 N·m - Taper Hobbed Gear - 30 :1 - Single - Not Equipped - 24/48 VDC Request Quote Add To Cart
Request Quote
AZ66AKD-PS5 - 2.36 in60 mm
Speed - Torque Characteristics
- 495 oz-in3.50 N·m - Planetary Gear - 5 :1 - Single - Not Equipped - 24/48 VDC Request Quote Add To Cart
Request Quote
AZ66AKD-PS7.2 - 2.36 in60 mm
Speed - Torque Characteristics
- 566 oz-in4 N·m - Planetary Gear - 7.2 :1 - Single - Not Equipped - 24/48 VDC Request Quote Add To Cart
Request Quote
AZ66AKD-PS10 - 2.36 in60 mm
Speed - Torque Characteristics
- 708 oz-in5 N·m - Planetary Gear - 10 :1 - Single - Not Equipped - 24/48 VDC Request Quote Add To Cart
Request Quote
AZ66AKD-PS25 - 2.36 in60 mm
Speed - Torque Characteristics
- 1132 oz-in8 N·m - Planetary Gear - 25 :1 - Single - Not Equipped - 24/48 VDC Request Quote Add To Cart
Request Quote
AZ66AKD-PS36 - 2.36 in60 mm
Speed - Torque Characteristics
- 1132 oz-in8 N·m - Planetary Gear - 36 :1 - Single - Not Equipped - 24/48 VDC Request Quote Add To Cart
Request Quote
AZ66AKD-PS50 - 2.36 in60 mm
Speed - Torque Characteristics
- 1132 oz-in8 N·m - Planetary Gear - 50 :1 - Single - Not Equipped - 24/48 VDC Request Quote Add To Cart
Request Quote
AZ66AKD-HP5 - 2.36 in60 mm
Speed - Torque Characteristics
- 708 oz-in5 N·m - Harmonic Planetary Gear - 5 :1 - Single - Not Equipped - 24/48 VDC Request Quote Add To Cart
Request Quote
AZ66AKD-HP15 - 2.36 in60 mm
Speed - Torque Characteristics
- 1274 oz-in9 N·m - Harmonic Planetary Gear - 15 :1 - Single - Not Equipped - 24/48 VDC Request Quote Add To Cart
Request Quote
AZ66AKD-HP5F - 2.36 in60 mm
Speed - Torque Characteristics
- 708 oz-in5 N·m - Harmonic Planetary Gear (Flange Output) - 5 :1 - Single - Not Equipped - 24/48 VDC Request Quote Add To Cart
Request Quote
AZ66AKD-HP15F - 2.36 in60 mm
Speed - Torque Characteristics
- 1274 oz-in9 N·m - Harmonic Planetary Gear (Flange Output) - 15 :1 - Single - Not Equipped - 24/48 VDC Request Quote Add To Cart
Request Quote
AZ66AKD-HS50 - 2.36 in60 mm
Speed - Torque Characteristics
- 991 oz-in7 N·m - Harmonic Gear - 50 :1 - Single - Not Equipped - 24/48 VDC Request Quote Add To Cart
Request Quote
AZ66AKD-HS100 - 2.36 in60 mm
Speed - Torque Characteristics
- 1416 oz-in10 N·m - Harmonic Gear - 100 :1 - Single - Not Equipped - 24/48 VDC Request Quote Add To Cart
Request Quote
26 - 40 of 40 | Results Per Page | View | Unit of Measure
1 2 

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved