Item # |
Frame Size |
Motor Length |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft |
Electromagnetic Brake |
Power Supply |
Basic Step Angle |
Encoder Output |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
RKS543AC-PS36 | Frame Size - 1.65 in42 mm | Motor Length - 1.34 in.34 mm |
Speed-Torque Characteristics
|
Holding Torque - 416 oz-in3 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 36 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 200-240 VAC | Basic Step Angle - 0.02º | Encoder Output - | Request Quote |
Add To Cart
Request Quote |
RKS543AC-PS50 | Frame Size - 1.65 in42 mm | Motor Length - 1.34 in.34 mm |
Speed-Torque Characteristics
|
Holding Torque - 416 oz-in3 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 50 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 200-240 VAC | Basic Step Angle - 0.0144º | Encoder Output - | Request Quote |
Add To Cart
Request Quote |
RKS543AC-TS3.6 | Frame Size - 1.65 in42 mm | Motor Length - 1.34 in.34 mm |
Speed-Torque Characteristics
|
Holding Torque - 70.40 oz-in0.50 N·m | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 3.6 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 200-240 VAC | Basic Step Angle - 0.2º | Encoder Output - | Request Quote |
Add To Cart
Request Quote |
RKS543AC-TS7.2 | Frame Size - 1.65 in42 mm | Motor Length - 1.34 in.34 mm |
Speed-Torque Characteristics
|
Holding Torque - 140.80 oz-in1 N·m | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 7.2 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 200-240 VAC | Basic Step Angle - 0.1º | Encoder Output - | Request Quote |
Add To Cart
Request Quote |
RKS543AC-TS10 | Frame Size - 1.65 in42 mm | Motor Length - 1.34 in.34 mm |
Speed-Torque Characteristics
|
Holding Torque - 196.80 oz-in1.40 N·m | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 10 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 200-240 VAC | Basic Step Angle - 0.072º | Encoder Output - | Request Quote |
Add To Cart
Request Quote |
RKS543AC-TS20 | Frame Size - 1.65 in42 mm | Motor Length - 1.34 in.34 mm |
Speed-Torque Characteristics
|
Holding Torque - 283.20 oz-in2 N·m | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 20 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 200-240 VAC | Basic Step Angle - 0.036º | Encoder Output - | Request Quote |
Add To Cart
Request Quote |
RKS543AC-TS30 | Frame Size - 1.65 in42 mm | Motor Length - 1.34 in.34 mm |
Speed-Torque Characteristics
|
Holding Torque - 320 oz-in2.30 N·m | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 30 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 200-240 VAC | Basic Step Angle - 0.024º | Encoder Output - | Request Quote |
Add To Cart
Request Quote |
RKS543BA | Frame Size - 1.65 in42 mm | Motor Length - 1.34 in.34 mm |
Speed-Torque Characteristics
|
Holding Torque - 19.80 oz-in0.14 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Shaft - Double | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-120 VAC | Basic Step Angle - 0.72º | Encoder Output - | Request Quote |
Add To Cart
Request Quote |
RKS544BA | Frame Size - 1.65 in42 mm | Motor Length - 1.57 in.40 mm |
Speed-Torque Characteristics
|
Holding Torque - 29 oz-in0.21 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Shaft - Double | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-120 VAC | Basic Step Angle - 0.72º | Encoder Output - | Request Quote |
Add To Cart
Request Quote |
RKS545BA | Frame Size - 1.65 in42 mm | Motor Length - 1.81 in.46 mm |
Speed-Torque Characteristics
|
Holding Torque - 38 oz-in0.27 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Shaft - Double | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-120 VAC | Basic Step Angle - 0.72º | Encoder Output - | Request Quote |
Add To Cart
Request Quote |
RKS543BA-HS50 | Frame Size - 1.65 in42 mm | Motor Length - 1.34 in.34 mm |
Speed-Torque Characteristics
|
Holding Torque - 480 oz-in3.50 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 50 :1 | Shaft - Double | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-120 VAC | Basic Step Angle - 0.0144º | Encoder Output - | Request Quote |
Add To Cart
Request Quote |
RKS543BA-HS100 | Frame Size - 1.65 in42 mm | Motor Length - 1.34 in.34 mm |
Speed-Torque Characteristics
|
Holding Torque - 704 oz-in5 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 100 :1 | Shaft - Double | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-120 VAC | Basic Step Angle - 0.0072º | Encoder Output - | Request Quote |
Add To Cart
Request Quote |
RKS545BA-PS5 | Frame Size - 1.65 in42 mm | Motor Length - 1.81 in.46 mm |
Speed-Torque Characteristics
|
Holding Torque - 140.80 oz-in1 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Shaft - Double | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-120 VAC | Basic Step Angle - 0.144º | Encoder Output - | Request Quote |
Add To Cart
Request Quote |
RKS545BA-PS7.2 | Frame Size - 1.65 in42 mm | Motor Length - 1.81 in.46 mm |
Speed-Torque Characteristics
|
Holding Torque - 211.20 oz-in1.50 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 7.2 :1 | Shaft - Double | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-120 VAC | Basic Step Angle - 0.1º | Encoder Output - | Request Quote |
Add To Cart
Request Quote |
RKS545BA-PS10 | Frame Size - 1.65 in42 mm | Motor Length - 1.81 in.46 mm |
Speed-Torque Characteristics
|
Holding Torque - 211.20 oz-in1.50 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 10 :1 | Shaft - Double | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-120 VAC | Basic Step Angle - 0.072º | Encoder Output - | Request Quote |
Add To Cart
Request Quote |
RKS543BA-PS25 | Frame Size - 1.65 in42 mm | Motor Length - 1.34 in.34 mm |
Speed-Torque Characteristics
|
Holding Torque - 352 oz-in2.50 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 25 :1 | Shaft - Double | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-120 VAC | Basic Step Angle - 0.0288º | Encoder Output - | Request Quote |
Add To Cart
Request Quote |
RKS543BA-PS36 | Frame Size - 1.65 in42 mm | Motor Length - 1.34 in.34 mm |
Speed-Torque Characteristics
|
Holding Torque - 416 oz-in3 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 36 :1 | Shaft - Double | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-120 VAC | Basic Step Angle - 0.02º | Encoder Output - | Request Quote |
Add To Cart
Request Quote |
RKS543BA-PS50 | Frame Size - 1.65 in42 mm | Motor Length - 1.34 in.34 mm |
Speed-Torque Characteristics
|
Holding Torque - 416 oz-in3 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 50 :1 | Shaft - Double | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-120 VAC | Basic Step Angle - 0.0144º | Encoder Output - | Request Quote |
Add To Cart
Request Quote |
RKS543BA-TS3.6 | Frame Size - 1.65 in42 mm | Motor Length - 1.34 in.34 mm |
Speed-Torque Characteristics
|
Holding Torque - 70.40 oz-in0.50 N·m | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 3.6 :1 | Shaft - Double | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-120 VAC | Basic Step Angle - 0.2º | Encoder Output - | Request Quote |
Add To Cart
Request Quote |
RKS543BA-TS7.2 | Frame Size - 1.65 in42 mm | Motor Length - 1.34 in.34 mm |
Speed-Torque Characteristics
|
Holding Torque - 140.80 oz-in1 N·m | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 7.2 :1 | Shaft - Double | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-120 VAC | Basic Step Angle - 0.1º | Encoder Output - | Request Quote |
Add To Cart
Request Quote |
RKS543BA-TS10 | Frame Size - 1.65 in42 mm | Motor Length - 1.34 in.34 mm |
Speed-Torque Characteristics
|
Holding Torque - 196.80 oz-in1.40 N·m | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 10 :1 | Shaft - Double | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-120 VAC | Basic Step Angle - 0.072º | Encoder Output - | Request Quote |
Add To Cart
Request Quote |
RKS543BA-TS20 | Frame Size - 1.65 in42 mm | Motor Length - 1.34 in.34 mm |
Speed-Torque Characteristics
|
Holding Torque - 283.20 oz-in2 N·m | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 20 :1 | Shaft - Double | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-120 VAC | Basic Step Angle - 0.036º | Encoder Output - | Request Quote |
Add To Cart
Request Quote |
RKS543BA-TS30 | Frame Size - 1.65 in42 mm | Motor Length - 1.34 in.34 mm |
Speed-Torque Characteristics
|
Holding Torque - 320 oz-in2.30 N·m | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 30 :1 | Shaft - Double | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-120 VAC | Basic Step Angle - 0.024º | Encoder Output - | Request Quote |
Add To Cart
Request Quote |
RKS543BC | Frame Size - 1.65 in42 mm | Motor Length - 1.34 in.34 mm |
Speed-Torque Characteristics
|
Holding Torque - 19.80 oz-in0.14 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Shaft - Double | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 200-240 VAC | Basic Step Angle - 0.72º | Encoder Output - | Request Quote |
Add To Cart
Request Quote |
RKS544BC | Frame Size - 1.65 in42 mm | Motor Length - 1.57 in.40 mm |
Speed-Torque Characteristics
|
Holding Torque - 29 oz-in0.21 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Shaft - Double | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 200-240 VAC | Basic Step Angle - 0.72º | Encoder Output - | Request Quote |
Add To Cart
Request Quote |