The RKII Series offers significant improvements in stepper motor performance, driver operation and functions.
  • Constant Duty
  • Low Noise, Low Vibration
  • Compact Size
  • Easy Wiring
  • Geared Options
  • Resolution - 0.72º ~ 0.0.00288º [32 steps] (Microstep)
  • Single-phase 100-120 or 200-240 VAC
*Connection cables required
101 - 125 of 288 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Item #

Frame Size

Motor Length

Speed-Torque Characteristics

Holding Torque

Shaft/Gear Type

Gear Ratio (X:1)

Shaft

Electromagnetic Brake

Power Supply

Basic Step Angle

Encoder Output

Web Price

Add To Cart / Contact Sales
Sort by
- 2.36 in60 mm - 1.91 in.48.50 mm
 
- 1408 oz-in10 N·m - Harmonic Gear - 100 :1 - Single - Not Equipped - Single-Phase 100-120 VAC - 0.0072º - Request Quote Add To Cart
Request Quote
- 2.36 in60 mm - 2.34 in.59.5 mm
 
- 480 oz-in3.50 N·m - Planetary Gear - 5 :1 - Single - Not Equipped - Single-Phase 100-120 VAC - 0.144º - Request Quote Add To Cart
Request Quote
- 2.36 in60 mm - 2.34 in.59.5 mm
 
- 560 oz-in4 N·m - Planetary Gear - 7.2 :1 - Single - Not Equipped - Single-Phase 100-120 VAC - 0.1º - Request Quote Add To Cart
Request Quote
- 2.36 in60 mm - 2.34 in.59.5 mm
 
- 704 oz-in5 N·m - Planetary Gear - 10 :1 - Single - Not Equipped - Single-Phase 100-120 VAC - 0.072º - Request Quote Add To Cart
Request Quote
- 2.36 in60 mm - 1.91 in.48.50 mm
 
- 1120 oz-in8 N·m - Planetary Gear - 25 :1 - Single - Not Equipped - Single-Phase 100-120 VAC - 0.0288º - Request Quote Add To Cart
Request Quote
- 2.36 in60 mm - 1.91 in.48.50 mm
 
- 1120 oz-in8 N·m - Planetary Gear - 36 :1 - Single - Not Equipped - Single-Phase 100-120 VAC - 0.02º - Request Quote Add To Cart
Request Quote
- 2.36 in60 mm - 1.91 in.48.50 mm
 
- 1120 oz-in8 N·m - Planetary Gear - 50 :1 - Single - Not Equipped - Single-Phase 100-120 VAC - 0.0144º - Request Quote Add To Cart
Request Quote
- 2.36 in60 mm - 1.91 in.48.50 mm
 
- 254.40 oz-in1.80 N·m - Spur Gear (Offset Shaft) - 3.6 :1 - Single - Not Equipped - Single-Phase 100-120 VAC - 0.2º - Request Quote Add To Cart
Request Quote
- 2.36 in60 mm - 1.91 in.48.50 mm
 
- 416 oz-in3 N·m - Spur Gear (Offset Shaft) - 7.2 :1 - Single - Not Equipped - Single-Phase 100-120 VAC - 0.1º - Request Quote Add To Cart
Request Quote
- 2.36 in60 mm - 1.91 in.48.50 mm
 
- 560 oz-in4 N·m - Spur Gear (Offset Shaft) - 10 :1 - Single - Not Equipped - Single-Phase 100-120 VAC - 0.072º - Request Quote Add To Cart
Request Quote
- 2.36 in60 mm - 1.91 in.48.50 mm
 
- 704 oz-in5 N·m - Spur Gear (Offset Shaft) - 20 :1 - Single - Not Equipped - Single-Phase 100-120 VAC - 0.036º - Request Quote Add To Cart
Request Quote
- 2.36 in60 mm - 1.91 in.48.50 mm
 
- 848 oz-in6 N·m - Spur Gear (Offset Shaft) - 30 :1 - Single - Not Equipped - Single-Phase 100-120 VAC - 0.024º - Request Quote Add To Cart
Request Quote
- 2.36 in60 mm - 1.91 in.48.50 mm
 
- 73 oz-in0.52 N·m - Round Shaft (No Gearhead) - - Single - Not Equipped - Single-Phase 200-240 VAC - 0.72º - Request Quote Add To Cart
Request Quote
- 2.36 in60 mm - 2.34 in.59.5 mm
 
- 136 oz-in0.96 N·m - Round Shaft (No Gearhead) - - Single - Not Equipped - Single-Phase 200-240 VAC - 0.72º - Request Quote Add To Cart
Request Quote
- 2.36 in60 mm - 3.50 in.89 mm
 
- 250 oz-in1.77 N·m - Round Shaft (No Gearhead) - - Single - Not Equipped - Single-Phase 200-240 VAC - 0.72º - Request Quote Add To Cart
Request Quote
- 2.36 in60 mm - 1.91 in.48.50 mm
 
- 976 oz-in7 N·m - Harmonic Gear - 50 :1 - Single - Not Equipped - Single-Phase 200-240 VAC - 0.0144º - Request Quote Add To Cart
Request Quote
- 2.36 in60 mm - 1.91 in.48.50 mm
 
- 1408 oz-in10 N·m - Harmonic Gear - 100 :1 - Single - Not Equipped - Single-Phase 200-240 VAC - 0.0072º - Request Quote Add To Cart
Request Quote
- 2.36 in60 mm - 2.34 in.59.5 mm
 
- 480 oz-in3.50 N·m - Planetary Gear - 5 :1 - Single - Not Equipped - Single-Phase 200-240 VAC - 0.144º - Request Quote Add To Cart
Request Quote
- 2.36 in60 mm - 2.34 in.59.5 mm
 
- 560 oz-in4 N·m - Planetary Gear - 7.2 :1 - Single - Not Equipped - Single-Phase 200-240 VAC - 0.1º - Request Quote Add To Cart
Request Quote
- 2.36 in60 mm - 2.34 in.59.5 mm
 
- 704 oz-in5 N·m - Planetary Gear - 10 :1 - Single - Not Equipped - Single-Phase 200-240 VAC - 0.072º - Request Quote Add To Cart
Request Quote
- 2.36 in60 mm - 1.91 in.48.50 mm
 
- 1120 oz-in8 N·m - Planetary Gear - 25 :1 - Single - Not Equipped - Single-Phase 200-240 VAC - 0.0288º - Request Quote Add To Cart
Request Quote
- 2.36 in60 mm - 1.91 in.48.50 mm
 
- 1120 oz-in8 N·m - Planetary Gear - 36 :1 - Single - Not Equipped - Single-Phase 200-240 VAC - 0.02º - Request Quote Add To Cart
Request Quote
- 2.36 in60 mm - 1.91 in.48.50 mm
 
- 1120 oz-in8 N·m - Planetary Gear - 50 :1 - Single - Not Equipped - Single-Phase 200-240 VAC - 0.0144º - Request Quote Add To Cart
Request Quote
- 2.36 in60 mm - 1.91 in.48.50 mm
 
- 254.40 oz-in1.80 N·m - Spur Gear (Offset Shaft) - 3.6 :1 - Single - Not Equipped - Single-Phase 200-240 VAC - 0.2º - Request Quote Add To Cart
Request Quote
- 2.36 in60 mm - 1.91 in.48.50 mm
 
- 416 oz-in3 N·m - Spur Gear (Offset Shaft) - 7.2 :1 - Single - Not Equipped - Single-Phase 200-240 VAC - 0.1º - Request Quote Add To Cart
Request Quote
101 - 125 of 288 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved