Item # |
Frame Size |
Motor Length |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft |
Electromagnetic Brake |
Power Supply |
Basic Step Angle |
Encoder Output |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
RKS545BC-PS5 | Frame Size - 1.65 in42 mm | Motor Length - 1.81 in.46 mm |
Speed-Torque Characteristics
|
Holding Torque - 140.80 oz-in1 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Shaft - Double | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 200-240 VAC | Basic Step Angle - 0.144º | Encoder Output - | Request Quote |
Add To Cart
Request Quote |
RKS545MA-PS5 | Frame Size - 1.65 in42 mm | Motor Length - 1.81 in.46 mm |
Speed-Torque Characteristics
|
Holding Torque - 140.80 oz-in1 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 100-120 VAC | Basic Step Angle - 0.144º | Encoder Output - | Request Quote |
Add To Cart
Request Quote |
RKS545MC-PS5 | Frame Size - 1.65 in42 mm | Motor Length - 1.81 in.46 mm |
Speed-Torque Characteristics
|
Holding Torque - 140.80 oz-in1 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 200-240 VAC | Basic Step Angle - 0.144º | Encoder Output - | Request Quote |
Add To Cart
Request Quote |
RKS566AA-PS5 | Frame Size - 2.36 in60 mm | Motor Length - 2.34 in.59.5 mm |
Speed-Torque Characteristics
|
Holding Torque - 480 oz-in3.50 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-120 VAC | Basic Step Angle - 0.144º | Encoder Output - | Request Quote |
Add To Cart
Request Quote |
RKS566AC-PS5 | Frame Size - 2.36 in60 mm | Motor Length - 2.34 in.59.5 mm |
Speed-Torque Characteristics
|
Holding Torque - 480 oz-in3.50 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 200-240 VAC | Basic Step Angle - 0.144º | Encoder Output - | Request Quote |
Add To Cart
Request Quote |
RKS566BA-PS5 | Frame Size - 2.36 in60 mm | Motor Length - 2.34 in.59.5 mm |
Speed-Torque Characteristics
|
Holding Torque - 480 oz-in3.50 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Shaft - Double | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-120 VAC | Basic Step Angle - 0.144º | Encoder Output - | Request Quote |
Add To Cart
Request Quote |
RKS566BC-PS5 | Frame Size - 2.36 in60 mm | Motor Length - 2.34 in.59.5 mm |
Speed-Torque Characteristics
|
Holding Torque - 480 oz-in3.50 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Shaft - Double | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 200-240 VAC | Basic Step Angle - 0.144º | Encoder Output - | Request Quote |
Add To Cart
Request Quote |
RKS566MA-PS5 | Frame Size - 2.36 in60 mm | Motor Length - 2.34 in.59.5 mm |
Speed-Torque Characteristics
|
Holding Torque - 480 oz-in3.50 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 100-120 VAC | Basic Step Angle - 0.144º | Encoder Output - | Request Quote |
Add To Cart
Request Quote |
RKS566MC-PS5 | Frame Size - 2.36 in60 mm | Motor Length - 2.34 in.59.5 mm |
Speed-Torque Characteristics
|
Holding Torque - 480 oz-in3.50 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 200-240 VAC | Basic Step Angle - 0.144º | Encoder Output - | Request Quote |
Add To Cart
Request Quote |
RKS599AA-PS5 | Frame Size - 3.54 in90 mm | Motor Length - 3.86 in.98 mm |
Speed-Torque Characteristics
|
Holding Torque - 1968 oz-in14 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-120 VAC | Basic Step Angle - 0.144º | Encoder Output - | Request Quote |
Add To Cart
Request Quote |
RKS599AC-PS5 | Frame Size - 3.54 in90 mm | Motor Length - 3.86 in.98 mm |
Speed-Torque Characteristics
|
Holding Torque - 1968 oz-in14 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 200-240 VAC | Basic Step Angle - 0.144º | Encoder Output - | Request Quote |
Add To Cart
Request Quote |
RKS599BA-PS5 | Frame Size - 3.54 in90 mm | Motor Length - 3.86 in.98 mm |
Speed-Torque Characteristics
|
Holding Torque - 1968 oz-in14 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Shaft - Double | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-120 VAC | Basic Step Angle - 0.144º | Encoder Output - | Request Quote |
Add To Cart
Request Quote |
RKS599BC-PS5 | Frame Size - 3.54 in90 mm | Motor Length - 3.86 in.98 mm |
Speed-Torque Characteristics
|
Holding Torque - 1968 oz-in14 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Shaft - Double | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 200-240 VAC | Basic Step Angle - 0.144º | Encoder Output - | Request Quote |
Add To Cart
Request Quote |
RKS599MA-PS5 | Frame Size - 3.54 in90 mm | Motor Length - 3.86 in.98 mm |
Speed-Torque Characteristics
|
Holding Torque - 1968 oz-in14 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 100-120 VAC | Basic Step Angle - 0.144º | Encoder Output - | Request Quote |
Add To Cart
Request Quote |
RKS599MC-PS5 | Frame Size - 3.54 in90 mm | Motor Length - 3.86 in.98 mm |
Speed-Torque Characteristics
|
Holding Torque - 1968 oz-in14 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 200-240 VAC | Basic Step Angle - 0.144º | Encoder Output - | Request Quote |
Add To Cart
Request Quote |
RKS545AA-PS7.2 | Frame Size - 1.65 in42 mm | Motor Length - 1.81 in.46 mm |
Speed-Torque Characteristics
|
Holding Torque - 211.20 oz-in1.50 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 7.2 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-120 VAC | Basic Step Angle - 0.1º | Encoder Output - | Request Quote |
Add To Cart
Request Quote |
RKS543AA-TS7.2 | Frame Size - 1.65 in42 mm | Motor Length - 1.34 in.34 mm |
Speed-Torque Characteristics
|
Holding Torque - 140.80 oz-in1 N·m | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 7.2 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-120 VAC | Basic Step Angle - 0.1º | Encoder Output - | Request Quote |
Add To Cart
Request Quote |
RKS545AC-PS7.2 | Frame Size - 1.65 in42 mm | Motor Length - 1.81 in.46 mm |
Speed-Torque Characteristics
|
Holding Torque - 211.20 oz-in1.50 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 7.2 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 200-240 VAC | Basic Step Angle - 0.1º | Encoder Output - | Request Quote |
Add To Cart
Request Quote |
RKS543AC-TS7.2 | Frame Size - 1.65 in42 mm | Motor Length - 1.34 in.34 mm |
Speed-Torque Characteristics
|
Holding Torque - 140.80 oz-in1 N·m | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 7.2 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 200-240 VAC | Basic Step Angle - 0.1º | Encoder Output - | Request Quote |
Add To Cart
Request Quote |
RKS545BA-PS7.2 | Frame Size - 1.65 in42 mm | Motor Length - 1.81 in.46 mm |
Speed-Torque Characteristics
|
Holding Torque - 211.20 oz-in1.50 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 7.2 :1 | Shaft - Double | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-120 VAC | Basic Step Angle - 0.1º | Encoder Output - | Request Quote |
Add To Cart
Request Quote |
RKS543BA-TS7.2 | Frame Size - 1.65 in42 mm | Motor Length - 1.34 in.34 mm |
Speed-Torque Characteristics
|
Holding Torque - 140.80 oz-in1 N·m | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 7.2 :1 | Shaft - Double | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-120 VAC | Basic Step Angle - 0.1º | Encoder Output - | Request Quote |
Add To Cart
Request Quote |
RKS545BC-PS7.2 | Frame Size - 1.65 in42 mm | Motor Length - 1.81 in.46 mm |
Speed-Torque Characteristics
|
Holding Torque - 211.20 oz-in1.50 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 7.2 :1 | Shaft - Double | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 200-240 VAC | Basic Step Angle - 0.1º | Encoder Output - | Request Quote |
Add To Cart
Request Quote |
RKS543BC-TS7.2 | Frame Size - 1.65 in42 mm | Motor Length - 1.34 in.34 mm |
Speed-Torque Characteristics
|
Holding Torque - 140.80 oz-in1 N·m | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 7.2 :1 | Shaft - Double | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 200-240 VAC | Basic Step Angle - 0.1º | Encoder Output - | Request Quote |
Add To Cart
Request Quote |
RKS545MA-PS7.2 | Frame Size - 1.65 in42 mm | Motor Length - 1.81 in.46 mm |
Speed-Torque Characteristics
|
Holding Torque - 211.20 oz-in1.50 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 7.2 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 100-120 VAC | Basic Step Angle - 0.1º | Encoder Output - | Request Quote |
Add To Cart
Request Quote |
RKS543MA-TS7.2 | Frame Size - 1.65 in42 mm | Motor Length - 1.34 in.34 mm |
Speed-Torque Characteristics
|
Holding Torque - 140.80 oz-in1 N·m | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 7.2 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 100-120 VAC | Basic Step Angle - 0.1º | Encoder Output - | Request Quote |
Add To Cart
Request Quote |