Item # |
Frame Size |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft |
Electromagnetic Brake |
Power Supply |
Web Price |
Driver Type |
UPC Code |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|
AR46MA-N10-3 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 211 oz-in1.5 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 10 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 100-115 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR46MC-T20-3 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 211 oz-in1.5 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 20 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 200-230 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR46MC-T30-3 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 211 oz-in1.5 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 30 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 200-230 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR46MC-N7.2-3 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 211 oz-in1.5 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 7.2 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 200-230 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR46MC-N10-3 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 211 oz-in1.5 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 10 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 200-230 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR46MS-T20-3 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 211 oz-in1.5 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 20 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Three-Phase 200-230 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR46MS-T30-3 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 211 oz-in1.5 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 30 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Three-Phase 200-230 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR46MS-N7.2-3 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 211 oz-in1.5 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 7.2 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Three-Phase 200-230 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR46MS-N10-3 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 211 oz-in1.5 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 10 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Three-Phase 200-230 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR69AA-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 280 oz-in2 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-115 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR69BA-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 280 oz-in2 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Shaft - Double | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-115 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR69AC-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 280 oz-in2 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 200-230 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR69BC-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 280 oz-in2 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Shaft - Double | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 200-230 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR69AS-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 280 oz-in2 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Three-Phase 200-230 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR69BS-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 280 oz-in2 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Shaft - Double | Electromagnetic Brake - Not Equipped | Power Supply - Three-Phase 200-230 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR69MA-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 280 oz-in2 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 100-115 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR69MC-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 280 oz-in2 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 200-230 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR69MS-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 280 oz-in2 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Three-Phase 200-230 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR98AA-3 | Frame Size - 3.35 in85 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 280 oz-in2 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-115 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR98BA-3 | Frame Size - 3.35 in85 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 280 oz-in2 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Shaft - Double | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-115 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR98AC-3 | Frame Size - 3.35 in85 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 280 oz-in2 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 200-230 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR98BC-3 | Frame Size - 3.35 in85 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 280 oz-in2 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Shaft - Double | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 200-230 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR98AS-3 | Frame Size - 3.35 in85 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 280 oz-in2 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Three-Phase 200-230 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR98BS-3 | Frame Size - 3.35 in85 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 280 oz-in2 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Shaft - Double | Electromagnetic Brake - Not Equipped | Power Supply - Three-Phase 200-230 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR98MA-3 | Frame Size - 3.35 in85 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 280 oz-in2 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 100-115 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |