The AR Series substantially reduces heat generation from the motor allowing for continuous operation. In addition to implementing the closed loop control based on Oriental Motor's original Alpha Step technology, with the AR Series there is no gain tuning or hunting problems. Based on stepping motor technology the AR Series can perform quick positioning operations over a short distance while providing smooth performance and consumes up to 40% less power than conventional models. With the additional software or control module, easy changes to parameters, additional functions and various monitoring operations can be achieved.
  • Continuous duty / Low heat
  • No Hunting or Gain tuning
  • Closed Loop
  • Improved angle accuracy
  • Energy Saving
  • Geared options
  • Electromagnetic Brake option
  • Resolution - 0.72º, 0.36º, 0.072º, 0.036º
  • Single-Phase 100-115 or 200-230 VAC or Three-phase 200-230 VAC
  • RoHS Compliant
  • Learn More
176 - 200 of 366 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Power Supply

  • Single-Phase 100-115 VAC
  • Single-Phase 200-230 VAC
  • Three-Phase 200-230 VAC

Item #

Frame Size

Speed-Torque Characteristics

Holding Torque

Shaft/Gear Type

Gear Ratio (X:1)

Shaft

Electromagnetic Brake

Power Supply

Web Price

Driver Type

UPC Code

Add To Cart / Contact Sales
- 3.54 in90 mm
Speed - Torque Characteristics
- 5120 oz-in37 N·m - Planetary Gear - 25 :1 - Single - Not Equipped - Single-Phase 100-115 VAC Request Quote - Pulse Input Type - Add To Cart
Request Quote
- 3.54 in90 mm
Speed - Torque Characteristics
- 5120 oz-in37 N·m - Planetary Gear - 36 :1 - Single - Not Equipped - Single-Phase 100-115 VAC Request Quote - Pulse Input Type - Add To Cart
Request Quote
- 3.54 in90 mm
Speed - Torque Characteristics
- 5120 oz-in37 N·m - Planetary Gear - 50 :1 - Single - Not Equipped - Single-Phase 100-115 VAC Request Quote - Pulse Input Type - Add To Cart
Request Quote
- 3.54 in90 mm
Speed - Torque Characteristics
- 3520 oz-in25 N·m - Harmonic Gear - 50 :1 - Single - Not Equipped - Single-Phase 100-115 VAC Request Quote - Pulse Input Type - Add To Cart
Request Quote
- 3.54 in90 mm
Speed - Torque Characteristics
- 5120 oz-in37 N·m - Harmonic Gear - 100 :1 - Single - Not Equipped - Single-Phase 100-115 VAC Request Quote - Pulse Input Type - Add To Cart
Request Quote
- 3.35 in85 mm
Speed - Torque Characteristics
- 280 oz-in2 N·m - Round Shaft (No Gearhead) - - Single - Not Equipped - Single-Phase 200-230 VAC Request Quote - Pulse Input Type - Add To Cart
Request Quote
- 3.35 in85 mm
Speed - Torque Characteristics
- 280 oz-in2 N·m - Round Shaft (No Gearhead) - - Double - Not Equipped - Single-Phase 200-230 VAC Request Quote - Pulse Input Type - Add To Cart
Request Quote
- 3.54 in90 mm
Speed - Torque Characteristics
- 624 oz-in4.5 N·m - Taper Hobbed Gear - 3.6 :1 - Single - Not Equipped - Single-Phase 200-230 VAC Request Quote - Pulse Input Type - Add To Cart
Request Quote
- 3.54 in90 mm
Speed - Torque Characteristics
- 1264 oz-in9 N·m - Taper Hobbed Gear - 7.2 :1 - Single - Not Equipped - Single-Phase 200-230 VAC Request Quote - Pulse Input Type - Add To Cart
Request Quote
- 3.54 in90 mm
Speed - Torque Characteristics
- 1264 oz-in9 N·m - Taper Hobbed Gear - 10 :1 - Single - Not Equipped - Single-Phase 200-230 VAC Request Quote - Pulse Input Type - Add To Cart
Request Quote
- 3.54 in90 mm
Speed - Torque Characteristics
- 1696 oz-in12 N·m - Taper Hobbed Gear - 20 :1 - Single - Not Equipped - Single-Phase 200-230 VAC Request Quote - Pulse Input Type - Add To Cart
Request Quote
- 3.54 in90 mm
Speed - Torque Characteristics
- 1696 oz-in12 N·m - Taper Hobbed Gear - 30 :1 - Single - Not Equipped - Single-Phase 200-230 VAC Request Quote - Pulse Input Type - Add To Cart
Request Quote
- 3.54 in90 mm
Speed - Torque Characteristics
- 1408 oz-in10 N·m - Planetary Gear - 5 :1 - Single - Not Equipped - Single-Phase 200-230 VAC Request Quote - Pulse Input Type - Add To Cart
Request Quote
- 3.54 in90 mm
Speed - Torque Characteristics
- 1968 oz-in14 N·m - Planetary Gear - 7.2 :1 - Single - Not Equipped - Single-Phase 200-230 VAC Request Quote - Pulse Input Type - Add To Cart
Request Quote
- 3.54 in90 mm
Speed - Torque Characteristics
- 2832 oz-in20 N·m - Planetary Gear - 10 :1 - Single - Not Equipped - Single-Phase 200-230 VAC Request Quote - Pulse Input Type - Add To Cart
Request Quote
- 3.54 in90 mm
Speed - Torque Characteristics
- 5120 oz-in37 N·m - Planetary Gear - 25 :1 - Single - Not Equipped - Single-Phase 200-230 VAC Request Quote - Pulse Input Type - Add To Cart
Request Quote
- 3.54 in90 mm
Speed - Torque Characteristics
- 5120 oz-in37 N·m - Planetary Gear - 36 :1 - Single - Not Equipped - Single-Phase 200-230 VAC Request Quote - Pulse Input Type - Add To Cart
Request Quote
- 3.54 in90 mm
Speed - Torque Characteristics
- 5120 oz-in37 N·m - Planetary Gear - 50 :1 - Single - Not Equipped - Single-Phase 200-230 VAC Request Quote - Pulse Input Type - Add To Cart
Request Quote
- 3.54 in90 mm
Speed - Torque Characteristics
- 3520 oz-in25 N·m - Harmonic Gear - 50 :1 - Single - Not Equipped - Single-Phase 200-230 VAC Request Quote - Pulse Input Type - Add To Cart
Request Quote
- 3.54 in90 mm
Speed - Torque Characteristics
- 5120 oz-in37 N·m - Harmonic Gear - 100 :1 - Single - Not Equipped - Single-Phase 200-230 VAC Request Quote - Pulse Input Type - Add To Cart
Request Quote
- 3.35 in85 mm
Speed - Torque Characteristics
- 280 oz-in2 N·m - Round Shaft (No Gearhead) - - Single - Not Equipped - Three-Phase 200-230 VAC Request Quote - Pulse Input Type - Add To Cart
Request Quote
- 3.35 in85 mm
Speed - Torque Characteristics
- 280 oz-in2 N·m - Round Shaft (No Gearhead) - - Double - Not Equipped - Three-Phase 200-230 VAC Request Quote - Pulse Input Type - Add To Cart
Request Quote
- 3.54 in90 mm
Speed - Torque Characteristics
- 624 oz-in4.5 N·m - Taper Hobbed Gear - 3.6 :1 - Single - Not Equipped - Three-Phase 200-230 VAC Request Quote - Pulse Input Type - Add To Cart
Request Quote
- 3.54 in90 mm
Speed - Torque Characteristics
- 1264 oz-in9 N·m - Taper Hobbed Gear - 7.2 :1 - Single - Not Equipped - Three-Phase 200-230 VAC Request Quote - Pulse Input Type - Add To Cart
Request Quote
- 3.54 in90 mm
Speed - Torque Characteristics
- 1264 oz-in9 N·m - Taper Hobbed Gear - 10 :1 - Single - Not Equipped - Three-Phase 200-230 VAC Request Quote - Pulse Input Type - Add To Cart
Request Quote
176 - 200 of 366 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved