Item # |
Frame Size |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft |
Electromagnetic Brake |
Power Supply |
Web Price |
Driver Type |
UPC Code |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|
AR46AC-PS10-3 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 210 oz-in1.5 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 10 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 200-230 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR46AC-PS25-3 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 350 oz-in2.5 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 25 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 200-230 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR46AC-PS36-3 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 420 oz-in3 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 36 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 200-230 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR46AC-PS50-3 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 420 oz-in3 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 50 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 200-230 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR46AC-PS5-3 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 142 oz-in1 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 200-230 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR46AC-PS7-3 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 210 oz-in1.5 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 7.2 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 200-230 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR46AS-PS10-3 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 210 oz-in1.5 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 10 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Three-Phase 200-230 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR46AS-PS25-3 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 350 oz-in2.5 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 25 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Three-Phase 200-230 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR46AS-PS36-3 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 420 oz-in3 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 36 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Three-Phase 200-230 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR46AS-PS50-3 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 420 oz-in3 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 50 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Three-Phase 200-230 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR46AS-PS5-3 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 142 oz-in1 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Three-Phase 200-230 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR46AS-PS7-3 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 210 oz-in1.5 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 7.2 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Three-Phase 200-230 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR46MA-PS10-3 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 210 oz-in1.5 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 10 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 100-115 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR46MA-PS25-3 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 350 oz-in2.5 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 25 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 100-115 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR46MA-PS36-3 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 420 oz-in3 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 36 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 100-115 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR46MA-PS50-3 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 420 oz-in3 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 50 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 100-115 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR46MA-PS5-3 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 142 oz-in1 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 100-115 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR46MA-PS7-3 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 210 oz-in1.5 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 7.2 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 100-115 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR46MC-PS10-3 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 210 oz-in1.5 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 10 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 200-230 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR46MC-PS25-3 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 350 oz-in2.5 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 25 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 200-230 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR46MC-PS36-3 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 420 oz-in3 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 36 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 200-230 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR46MC-PS50-3 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 420 oz-in3 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 50 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 200-230 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR46MC-PS5-3 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 142 oz-in1 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 200-230 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR46MC-PS7-3 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 210 oz-in1.5 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 7.2 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 200-230 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |
AR46MS-PS10-3 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 210 oz-in1.5 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 10 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Three-Phase 200-230 VAC | Request Quote | Driver Type - Pulse Input Type | UPC Code - |
Add To Cart
Request Quote |