The AZ Series offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Absolute Sensor, absolute-type positioning is available, without battery back up or external sensors to buy. Advanced operation and function control is also included through our MEXE02 software. The AZ Series can perform quick positioning operations over a short distance while providing smooth performance.
- No Hunting or Gain tuning with Closed Loop control
- Absolute Sensor (no battery)
- Pulse Input Type
- Energy Saving
- Geared options
- Electromagnetic Brake option
- Resolution - 0.72º, 0.36º, 0.072º, 0.036º
- 24 / 48 VDC
1 2
Item # |
Frame Size |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft |
Electromagnetic Brake |
Power Supply |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|
| AZ66AK-TS10 | - 2.36 in60 mm |
![]() Speed - Torque Characteristics |
- 566 oz-in4 N·m | - Taper Hobbed Gear | - 10 :1 | - Single | - Not Equipped | - 24/48 VDC | Request Quote |
Add To Cart
Request Quote |
| AZ66AK-TS20 | - 2.36 in60 mm |
![]() Speed - Torque Characteristics |
- 708 oz-in5 N·m | - Taper Hobbed Gear | - 20 :1 | - Single | - Not Equipped | - 24/48 VDC | Request Quote |
Add To Cart
Request Quote |
| AZ66AK-TS30 | - 2.36 in60 mm |
![]() Speed - Torque Characteristics |
- 849 oz-in6 N·m | - Taper Hobbed Gear | - 30 :1 | - Single | - Not Equipped | - 24/48 VDC | Request Quote |
Add To Cart
Request Quote |
| AZ66AK-PS5 | - 2.36 in60 mm |
![]() Speed - Torque Characteristics |
- 495 oz-in3.50 N·m | - Planetary Gear | - 5 :1 | - Single | - Not Equipped | - 24/48 VDC | Request Quote |
Add To Cart
Request Quote |
| AZ66AK-PS7.2 | - 2.36 in60 mm |
![]() Speed - Torque Characteristics |
- 566 oz-in4 N·m | - Planetary Gear | - 7.2 :1 | - Single | - Not Equipped | - 24/48 VDC | Request Quote |
Add To Cart
Request Quote |
| AZ66AK-PS10 | - 2.36 in60 mm |
![]() Speed - Torque Characteristics |
- 708 oz-in5 N·m | - Planetary Gear | - 10 :1 | - Single | - Not Equipped | - 24/48 VDC | Request Quote |
Add To Cart
Request Quote |
| AZ66AK-PS25 | - 2.36 in60 mm |
![]() Speed - Torque Characteristics |
- 1132 oz-in8 N·m | - Planetary Gear | - 25 :1 | - Single | - Not Equipped | - 24/48 VDC | Request Quote |
Add To Cart
Request Quote |
| AZ66AK-PS36 | - 2.36 in60 mm |
![]() Speed - Torque Characteristics |
- 1132 oz-in8 N·m | - Planetary Gear | - 36 :1 | - Single | - Not Equipped | - 24/48 VDC | Request Quote |
Add To Cart
Request Quote |
| AZ66AK-PS50 | - 2.36 in60 mm |
![]() Speed - Torque Characteristics |
- 1132 oz-in8 N·m | - Planetary Gear | - 50 :1 | - Single | - Not Equipped | - 24/48 VDC | Request Quote |
Add To Cart
Request Quote |
| AZ66AK-HP5 | - 2.36 in60 mm |
![]() Speed - Torque Characteristics |
- 708 oz-in5 N·m | - Harmonic Planetary Gear | - 5 :1 | - Single | - Not Equipped | - 24/48 VDC | Request Quote |
Add To Cart
Request Quote |
| AZ66AK-HP15 | - 2.36 in60 mm |
![]() Speed - Torque Characteristics |
- 1274 oz-in9 N·m | - Harmonic Planetary Gear | - 15 :1 | - Single | - Not Equipped | - 24/48 VDC | Request Quote |
Add To Cart
Request Quote |
| AZ66AK-HP5F | - 2.36 in60 mm |
![]() Speed - Torque Characteristics |
- 708 oz-in5 N·m | - Harmonic Planetary Gear (Flange Output) | - 5 :1 | - Single | - Not Equipped | - 24/48 VDC | Request Quote |
Add To Cart
Request Quote |
| AZ66AK-HP15F | - 2.36 in60 mm |
![]() Speed - Torque Characteristics |
- 1274 oz-in9 N·m | - Harmonic Planetary Gear (Flange Output) | - 15 :1 | - Single | - Not Equipped | - 24/48 VDC | Request Quote |
Add To Cart
Request Quote |
| AZ66AK-HS50 | - 2.36 in60 mm |
![]() Speed - Torque Characteristics |
- 991 oz-in7 N·m | - Harmonic Gear | - 50 :1 | - Single | - Not Equipped | - 24/48 VDC | Request Quote |
Add To Cart
Request Quote |
| AZ66AK-HS100 | - 2.36 in60 mm |
![]() Speed - Torque Characteristics |
- 1416 oz-in10 N·m | - Harmonic Gear | - 100 :1 | - Single | - Not Equipped | - 24/48 VDC | Request Quote |
Add To Cart
Request Quote |
1 2