The RKII Series offers significant improvements in stepper motor performance, driver operation and functions. The Built-in Controller reduces the burden on the programmable PLC because the information necessary for motor operation is built into the driver. This simplifies the system configuration for multi-axis control.
  • Controller connection options: 1: I/O, 2: Modbus (RTU/RS-485) or 3: FA Network (network converter)
  • Constant Duty
  • Low Noise, Low Vibration
  • Compact Size
  • Easy Wiring
  • Geared Options
  • Resolution - 0.72º ~ 0.0.00288º [32 steps] (Microstep)
  • Single-phase 100-120 or 200-240 VAC
*Includes 9.8 ft. (3 m) cable
276 - 300 of 306 | Results Per Page | View | Unit of Measure
« 11 12 13 

Item #

Basic Step Angle

Frame Size

Motor Length

Speed-Torque Characteristics

Holding Torque

Shaft/Gear Type

Gear Ratio (X:1)

Encoder

Shaft

Electromagnetic Brake

Power Supply

Encoder Output

Web Price

UPC Code

Add To Cart / Contact Sales
Sort by
- 0.072º - 3.54 in90 mm - 3.86 in.98 mm
 
- 2832 oz-in20 N·m - Planetary Gear - 10 :1 - Not Equipped - Single - Equipped - Single-Phase 100-120 VAC - Request Quote - Add To Cart
Request Quote
- 0.0288º - 3.54 in90 mm - 2.68 in.68 mm
 
- 4960 oz-in36 N·m - Planetary Gear - 25 :1 - Not Equipped - Single - Equipped - Single-Phase 100-120 VAC - Request Quote - Add To Cart
Request Quote
- 0.02º - 3.54 in90 mm - 2.68 in.68 mm
 
- 5120 oz-in37 N·m - Planetary Gear - 36 :1 - Not Equipped - Single - Equipped - Single-Phase 100-120 VAC - Request Quote - Add To Cart
Request Quote
- 0.0144º - 3.54 in90 mm - 2.68 in.68 mm
 
- 5120 oz-in37 N·m - Planetary Gear - 50 :1 - Not Equipped - Single - Equipped - Single-Phase 100-120 VAC - Request Quote - Add To Cart
Request Quote
- 0.2º - 3.54 in90 mm - 2.68 in.68 mm
 
- 848 oz-in6 N·m - Spur Gear (Offset Shaft) - 3.6 :1 - Not Equipped - Single - Equipped - Single-Phase 100-120 VAC - Request Quote - Add To Cart
Request Quote
- 0.1º - 3.54 in90 mm - 2.68 in.68 mm
 
- 1408 oz-in10 N·m - Spur Gear (Offset Shaft) - 7.2 :1 - Not Equipped - Single - Equipped - Single-Phase 100-120 VAC - Request Quote - Add To Cart
Request Quote
- 0.072º - 3.54 in90 mm - 2.68 in.68 mm
 
- 1968 oz-in14 N·m - Spur Gear (Offset Shaft) - 10 :1 - Not Equipped - Single - Equipped - Single-Phase 100-120 VAC - Request Quote - Add To Cart
Request Quote
- 0.036º - 3.54 in90 mm - 2.68 in.68 mm
 
- 2832 oz-in20 N·m - Spur Gear (Offset Shaft) - 20 :1 - Not Equipped - Single - Equipped - Single-Phase 100-120 VAC - Request Quote - Add To Cart
Request Quote
- 0.024º - 3.54 in90 mm - 2.68 in.68 mm
 
- 3520 oz-in25 N·m - Spur Gear (Offset Shaft) - 30 :1 - Not Equipped - Single - Equipped - Single-Phase 100-120 VAC - Request Quote - Add To Cart
Request Quote
- 0.72º - 3.35 in85 mm - 2.68 in.68 mm
 
- 290 oz-in2.1 N·m - Round Shaft (No Gearhead) - - Not Equipped - Single - Equipped - Single-Phase 200-240 VAC - Request Quote - Add To Cart
Request Quote
- 0.72º - 3.35 in85 mm - 3.86 in.98 mm
 
- 580 oz-in4.1 N·m - Round Shaft (No Gearhead) - - Not Equipped - Single - Equipped - Single-Phase 200-240 VAC - Request Quote - Add To Cart
Request Quote
- 0.72º - 3.35 in85 mm - 5.04 in.128 mm
 
- 890 oz-in6.3 N·m - Round Shaft (No Gearhead) - - Not Equipped - Single - Equipped - Single-Phase 200-240 VAC - Request Quote - Add To Cart
Request Quote
- 0.0144º - 3.54 in90 mm - 2.68 in.68 mm
 
- 4640 oz-in33 N·m - Harmonic Gear - 50 :1 - Not Equipped - Single - Equipped - Single-Phase 200-240 VAC - Request Quote - Add To Cart
Request Quote
- 0.0072º - 3.54 in90 mm - 2.68 in.68 mm
 
- 7360 oz-in52 N·m - Harmonic Gear - 100 :1 - Not Equipped - Single - Equipped - Single-Phase 200-240 VAC - Request Quote - Add To Cart
Request Quote
- 0.144º - 3.54 in90 mm - 3.86 in.98 mm
 
- 1968 oz-in14 N·m - Planetary Gear - 5 :1 - Not Equipped - Single - Equipped - Single-Phase 200-240 VAC - Request Quote - Add To Cart
Request Quote
- 0.1º - 3.54 in90 mm - 3.86 in.98 mm
 
- 2832 oz-in20 N·m - Planetary Gear - 7.2 :1 - Not Equipped - Single - Equipped - Single-Phase 200-240 VAC - Request Quote - Add To Cart
Request Quote
- 0.072º - 3.54 in90 mm - 3.86 in.98 mm
 
- 2832 oz-in20 N·m - Planetary Gear - 10 :1 - Not Equipped - Single - Equipped - Single-Phase 200-240 VAC - Request Quote - Add To Cart
Request Quote
- 0.0288º - 3.54 in90 mm - 2.68 in.68 mm
 
- 4960 oz-in36 N·m - Planetary Gear - 25 :1 - Not Equipped - Single - Equipped - Single-Phase 200-240 VAC - Request Quote - Add To Cart
Request Quote
- 0.02º - 3.54 in90 mm - 2.68 in.68 mm
 
- 5120 oz-in37 N·m - Planetary Gear - 36 :1 - Not Equipped - Single - Equipped - Single-Phase 200-240 VAC - Request Quote - Add To Cart
Request Quote
- 0.0144º - 3.54 in90 mm - 2.68 in.68 mm
 
- 5120 oz-in37 N·m - Planetary Gear - 50 :1 - Not Equipped - Single - Equipped - Single-Phase 200-240 VAC - Request Quote - Add To Cart
Request Quote
- 0.2º - 3.54 in90 mm - 2.68 in.68 mm
 
- 848 oz-in6 N·m - Spur Gear (Offset Shaft) - 3.6 :1 - Not Equipped - Single - Equipped - Single-Phase 200-240 VAC - Request Quote - Add To Cart
Request Quote
- 0.1º - 3.54 in90 mm - 2.68 in.68 mm
 
- 1408 oz-in10 N·m - Spur Gear (Offset Shaft) - 7.2 :1 - Not Equipped - Single - Equipped - Single-Phase 200-240 VAC - Request Quote - Add To Cart
Request Quote
- 0.072º - 3.54 in90 mm - 2.68 in.68 mm
 
- 1968 oz-in14 N·m - Spur Gear (Offset Shaft) - 10 :1 - Not Equipped - Single - Equipped - Single-Phase 200-240 VAC - Request Quote - Add To Cart
Request Quote
- 0.036º - 3.54 in90 mm - 2.68 in.68 mm
 
- 2832 oz-in20 N·m - Spur Gear (Offset Shaft) - 20 :1 - Not Equipped - Single - Equipped - Single-Phase 200-240 VAC - Request Quote - Add To Cart
Request Quote
- 0.024º - 3.54 in90 mm - 2.68 in.68 mm
 
- 3520 oz-in25 N·m - Spur Gear (Offset Shaft) - 30 :1 - Not Equipped - Single - Equipped - Single-Phase 200-240 VAC - Request Quote - Add To Cart
Request Quote
276 - 300 of 306 | Results Per Page | View | Unit of Measure
« 11 12 13 

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved