This category has 2,793 items. Only the first 1000 records are returned.
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
---|---|---|---|---|---|---|---|---|---|---|---|---|
0RK1A-AW3U | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 5 mm | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 0.07 lb-in 0.008 N·m | Rated Speed (rpm) - 1200 | $105.00 |
Add To Cart
Request Quote |
0RK1GN-AW3U / 0GN100K | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 5 mm | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 4.1 lb-in 0.47 N·m | Rated Speed (rpm) - 18 | $200.00 |
Add To Cart
Request Quote |
0RK1GN-AW3U / 0GN100KA | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 3/16 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 4.1 lb-in 0.47 N·m | Rated Speed (rpm) - 18 | $201.00 |
Add To Cart
Request Quote |
0RK1GN-AW3U / 0GN12.5K | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 5 mm | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 0.64 lb-in 0.073 N·m | Rated Speed (rpm) - 144 | $182.00 |
Add To Cart
Request Quote |
0RK1GN-AW3U / 0GN12.5KA | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 3/16 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 0.64 lb-in 0.073 N·m | Rated Speed (rpm) - 144 | $185.00 |
Add To Cart
Request Quote |
0RK1GN-AW3U / 0GN120K | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 5 mm | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 5 lb-in 0.57 N·m | Rated Speed (rpm) - 15 | $200.00 |
Add To Cart
Request Quote |
0RK1GN-AW3U / 0GN120KA | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 3/16 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 5 lb-in 0.57 N·m | Rated Speed (rpm) - 15 | $201.00 |
Add To Cart
Request Quote |
0RK1GN-AW3U / 0GN150K | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 5 mm | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 6.2 lb-in 0.71 N·m | Rated Speed (rpm) - 12 | $200.00 |
Add To Cart
Request Quote |
0RK1GN-AW3U / 0GN150KA | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 3/16 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 6.2 lb-in 0.71 N·m | Rated Speed (rpm) - 12 | $201.00 |
Add To Cart
Request Quote |
0RK1GN-AW3U / 0GN15K | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 5 mm | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 0.77 lb-in 0.088 N·m | Rated Speed (rpm) - 120 | $182.00 |
Add To Cart
Request Quote |
0RK1GN-AW3U / 0GN15KA | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 3/16 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 0.77 lb-in 0.088 N·m | Rated Speed (rpm) - 120 | $185.00 |
Add To Cart
Request Quote |
0RK1GN-AW3U / 0GN180K | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 5 mm | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 7.5 lb-in 0.85 N·m | Rated Speed (rpm) - 10 | $200.00 |
Add To Cart
Request Quote |
0RK1GN-AW3U / 0GN180KA | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 3/16 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 7.5 lb-in 0.85 N·m | Rated Speed (rpm) - 10 | $201.00 |
Add To Cart
Request Quote |
0RK1GN-AW3U / 0GN18K | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 5 mm | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 0.97 lb-in 0.11 N·m | Rated Speed (rpm) - 100 | $182.00 |
Add To Cart
Request Quote |
0RK1GN-AW3U / 0GN18KA | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 3/16 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 0.97 lb-in 0.11 N·m | Rated Speed (rpm) - 100 | $185.00 |
Add To Cart
Request Quote |
0RK1GN-AW3U / 0GN25K | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 5 mm | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 1.15 lb-in 0.13 N·m | Rated Speed (rpm) - 72 | $189.00 |
Add To Cart
Request Quote |
0RK1GN-AW3U / 0GN25KA | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 3/16 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 1.15 lb-in 0.13 N·m | Rated Speed (rpm) - 72 | $192.00 |
Add To Cart
Request Quote |
0RK1GN-AW3U / 0GN3.6K | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft Diameter - 5 mm | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 0.2 lb-in 0.023 N·m | Rated Speed (rpm) - 500 | $175.00 |
Add To Cart
Request Quote |
0RK1GN-AW3U / 0GN3.6KA | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft Diameter - 3/16 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 0.2 lb-in 0.023 N·m | Rated Speed (rpm) - 500 | $178.00 |
Add To Cart
Request Quote |
0RK1GN-AW3U / 0GN30K | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 5 mm | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 1.41 lb-in 0.16 N·m | Rated Speed (rpm) - 60 | $189.00 |
Add To Cart
Request Quote |
0RK1GN-AW3U / 0GN30KA | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 3/16 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 1.41 lb-in 0.16 N·m | Rated Speed (rpm) - 60 | $192.00 |
Add To Cart
Request Quote |
0RK1GN-AW3U / 0GN36K | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 5 mm | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 1.68 lb-in 0.19 N·m | Rated Speed (rpm) - 50 | $189.00 |
Add To Cart
Request Quote |
0RK1GN-AW3U / 0GN36KA | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 3/16 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 1.68 lb-in 0.19 N·m | Rated Speed (rpm) - 50 | $192.00 |
Add To Cart
Request Quote |
0RK1GN-AW3U / 0GN3K | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 5 mm | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 0.168 lb-in 0.019 N·m | Rated Speed (rpm) - 600 | $175.00 |
Add To Cart
Request Quote |
0RK1GN-AW3U / 0GN3KA | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 3/16 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 0.168 lb-in 0.019 N·m | Rated Speed (rpm) - 600 | $178.00 |
Add To Cart
Request Quote |