This category has 2,793 items. Only the first 1000 records are returned.
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
---|---|---|---|---|---|---|---|---|---|---|---|---|
2RK6GN-AW2MU / 2GN120KA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 26 lb-in 3 N·m | Rated Speed (rpm) - 15 | $305.00 |
Add To Cart
Request Quote |
2RK6GN-AW2MU / 2GN150K | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 8 mm | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 26 lb-in 3 N·m | Rated Speed (rpm) - 12 | $305.00 |
Add To Cart
Request Quote |
2RK6GN-AW2MU / 2GN150KA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 26 lb-in 3 N·m | Rated Speed (rpm) - 12 | $305.00 |
Add To Cart
Request Quote |
2RK6GN-AW2MU / 2GN15K | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 8 mm | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 4.4 lb-in 0.5 N·m | Rated Speed (rpm) - 120 | $287.00 |
Add To Cart
Request Quote |
2RK6GN-AW2MU / 2GN15KA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 4.4 lb-in 0.5 N·m | Rated Speed (rpm) - 120 | $287.00 |
Add To Cart
Request Quote |
2RK6GN-AW2MU / 2GN180K | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 8 mm | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 26 lb-in 3 N·m | Rated Speed (rpm) - 10 | $305.00 |
Add To Cart
Request Quote |
2RK6GN-AW2MU / 2GN180KA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 26 lb-in 3 N·m | Rated Speed (rpm) - 10 | $305.00 |
Add To Cart
Request Quote |
2RK6GN-AW2MU / 2GN18K | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 8 mm | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 5.3 lb-in 0.6 N·m | Rated Speed (rpm) - 100 | $287.00 |
Add To Cart
Request Quote |
2RK6GN-AW2MU / 2GN18KA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 5.3 lb-in 0.6 N·m | Rated Speed (rpm) - 100 | $287.00 |
Add To Cart
Request Quote |
2RK6GN-AW2MU / 2GN25K | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 8 mm | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 6.6 lb-in 0.75 N·m | Rated Speed (rpm) - 72 | $294.00 |
Add To Cart
Request Quote |
2RK6GN-AW2MU / 2GN25KA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 6.6 lb-in 0.75 N·m | Rated Speed (rpm) - 72 | $294.00 |
Add To Cart
Request Quote |
2RK6GN-AW2MU / 2GN3.6K | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft Diameter - 8 mm | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 1.06 lb-in 0.12 N·m | Rated Speed (rpm) - 500 | $287.00 |
Add To Cart
Request Quote |
2RK6GN-AW2MU / 2GN3.6KA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 1.06 lb-in 0.12 N·m | Rated Speed (rpm) - 500 | $287.00 |
Add To Cart
Request Quote |
2RK6GN-AW2MU / 2GN30K | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 8 mm | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 7.9 lb-in 0.9 N·m | Rated Speed (rpm) - 60 | $294.00 |
Add To Cart
Request Quote |
2RK6GN-AW2MU / 2GN30KA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 7.9 lb-in 0.9 N·m | Rated Speed (rpm) - 60 | $294.00 |
Add To Cart
Request Quote |
2RK6GN-AW2MU / 2GN36K | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 8 mm | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 9.7 lb-in 1.1 N·m | Rated Speed (rpm) - 50 | $294.00 |
Add To Cart
Request Quote |
2RK6GN-AW2MU / 2GN36KA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 9.7 lb-in 1.1 N·m | Rated Speed (rpm) - 50 | $294.00 |
Add To Cart
Request Quote |
2RK6GN-AW2MU / 2GN3K | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 8 mm | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 0.88 lb-in 0.1 N·m | Rated Speed (rpm) - 600 | $287.00 |
Add To Cart
Request Quote |
2RK6GN-AW2MU / 2GN3KA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 0.88 lb-in 0.1 N·m | Rated Speed (rpm) - 600 | $287.00 |
Add To Cart
Request Quote |
2RK6GN-AW2MU / 2GN50K | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 8 mm | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 12.3 lb-in 1.4 N·m | Rated Speed (rpm) - 36 | $305.00 |
Add To Cart
Request Quote |
2RK6GN-AW2MU / 2GN50KA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 12.3 lb-in 1.4 N·m | Rated Speed (rpm) - 36 | $305.00 |
Add To Cart
Request Quote |
2RK6GN-AW2MU / 2GN5K | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 8 mm | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 1.5 lb-in 0.17 N·m | Rated Speed (rpm) - 360 | $287.00 |
Add To Cart
Request Quote |
2RK6GN-AW2MU / 2GN5KA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 1.5 lb-in 0.17 N·m | Rated Speed (rpm) - 360 | $287.00 |
Add To Cart
Request Quote |
2RK6GN-AW2MU / 2GN60K | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 8 mm | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 14.1 lb-in 1.6 N·m | Rated Speed (rpm) - 30 | $305.00 |
Add To Cart
Request Quote |
2RK6GN-AW2MU / 2GN60KA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 14.1 lb-in 1.6 N·m | Rated Speed (rpm) - 30 | $305.00 |
Add To Cart
Request Quote |