This category has 2,793 items. Only the first 1000 records are returned.
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
---|---|---|---|---|---|---|---|---|---|---|---|---|
0RK1GN-AW3U / 0GN50K | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 5 mm | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 2.3 lb-in 0.26 N·m | Rated Speed (rpm) - 36 | $189.00 |
Add To Cart
Request Quote |
0RK1GN-AW3U / 0GN50KA | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 3/16 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 2.3 lb-in 0.26 N·m | Rated Speed (rpm) - 36 | $192.00 |
Add To Cart
Request Quote |
0RK1GN-AW3U / 0GN5K | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 5 mm | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 0.28 lb-in 0.032 N·m | Rated Speed (rpm) - 360 | $175.00 |
Add To Cart
Request Quote |
0RK1GN-AW3U / 0GN5KA | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 3/16 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 0.28 lb-in 0.032 N·m | Rated Speed (rpm) - 360 | $178.00 |
Add To Cart
Request Quote |
0RK1GN-AW3U / 0GN60K | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 5 mm | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 2.8 lb-in 0.32 N·m | Rated Speed (rpm) - 30 | $189.00 |
Add To Cart
Request Quote |
0RK1GN-AW3U / 0GN60KA | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 3/16 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 2.8 lb-in 0.32 N·m | Rated Speed (rpm) - 30 | $192.00 |
Add To Cart
Request Quote |
0RK1GN-AW3U / 0GN6K | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 5 mm | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 0.34 lb-in 0.039 N·m | Rated Speed (rpm) - 300 | $175.00 |
Add To Cart
Request Quote |
0RK1GN-AW3U / 0GN6KA | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 3/16 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 0.34 lb-in 0.039 N·m | Rated Speed (rpm) - 300 | $178.00 |
Add To Cart
Request Quote |
0RK1GN-AW3U / 0GN7.5K | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 5 mm | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 0.43 lb-in 0.049 N·m | Rated Speed (rpm) - 240 | $175.00 |
Add To Cart
Request Quote |
0RK1GN-AW3U / 0GN7.5KA | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 3/16 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 0.43 lb-in 0.049 N·m | Rated Speed (rpm) - 240 | $178.00 |
Add To Cart
Request Quote |
0RK1GN-AW3U / 0GN75K | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 5 mm | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 3 lb-in 0.35 N·m | Rated Speed (rpm) - 24 | $200.00 |
Add To Cart
Request Quote |
0RK1GN-AW3U / 0GN75KA | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 3/16 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 3 lb-in 0.35 N·m | Rated Speed (rpm) - 24 | $201.00 |
Add To Cart
Request Quote |
0RK1GN-AW3U / 0GN90K | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 5 mm | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 3.7 lb-in 0.42 N·m | Rated Speed (rpm) - 20 | $200.00 |
Add To Cart
Request Quote |
0RK1GN-AW3U / 0GN90KA | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 3/16 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 3.7 lb-in 0.42 N·m | Rated Speed (rpm) - 20 | $201.00 |
Add To Cart
Request Quote |
0RK1GN-AW3U / 0GN9K | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 5 mm | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 0.51 lb-in 0.058 N·m | Rated Speed (rpm) - 200 | $175.00 |
Add To Cart
Request Quote |
0RK1GN-AW3U / 0GN9KA | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 3/16 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 0.51 lb-in 0.058 N·m | Rated Speed (rpm) - 200 | $178.00 |
Add To Cart
Request Quote |
2RK6A-AW2MU | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 6 mm | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 0.3625 lb-in 0.041 N·m | Rated Speed (rpm) - 1450 | $210.00 |
Add To Cart
Request Quote |
2RK6A-AW2U | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 6 mm | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 0.394 lb-in 0.041 N·m | Rated Speed (rpm) - 1450 | $96.00 |
Add To Cart
Request Quote |
2RK6A-CW2E | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 6 mm | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 0.394 lb-in [60 Hz] 0.444 lb-in [50 Hz] 0.041 N·m [60 Hz] 0.049 N·m [50 Hz] | Rated Speed (rpm) - 1200 [50 Hz] 1450 [60 Hz] | $98.00 |
Add To Cart
Request Quote |
2RK6A-CW2ME | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 6 mm | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 0.3625 lb-in [60 Hz] 0.43125 lb-in [50 Hz] 0.041 N·m [60 Hz] 0.049 N·m [50 Hz] | Rated Speed (rpm) - 1200 [50 Hz] 1450 [60 Hz] | $215.00 |
Add To Cart
Request Quote |
2RK6GN-AW2MU / 2GN100K | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 8 mm | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 23 lb-in 2.7 N·m | Rated Speed (rpm) - 18 | $305.00 |
Add To Cart
Request Quote |
2RK6GN-AW2MU / 2GN100KA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 23 lb-in 2.7 N·m | Rated Speed (rpm) - 18 | $305.00 |
Add To Cart
Request Quote |
2RK6GN-AW2MU / 2GN12.5K | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 8 mm | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 3.7 lb-in 0.42 N·m | Rated Speed (rpm) - 144 | $287.00 |
Add To Cart
Request Quote |
2RK6GN-AW2MU / 2GN12.5KA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 3.7 lb-in 0.42 N·m | Rated Speed (rpm) - 144 | $287.00 |
Add To Cart
Request Quote |
2RK6GN-AW2MU / 2GN120K | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 8 mm | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 26 lb-in 3 N·m | Rated Speed (rpm) - 15 | $305.00 |
Add To Cart
Request Quote |