This category has 2,572 items. Only the first 1000 records are returned.
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
---|---|---|---|---|---|---|---|---|---|---|---|
0IK1GN-AW3U / 0GN50K | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 5 mm | Type - Lead Wire | Rated Torque - 2.3 lb-in 0.26 N·m | Rated Speed (rpm) - 36 | $184.00 |
Add To Cart
Request Quote |
0IK1GN-AW3U / 0GN50KA | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 3/16 in. | Type - Lead Wire | Rated Torque - 2.3 lb-in 0.26 N·m | Rated Speed (rpm) - 36 | $187.00 |
Add To Cart
Request Quote |
0IK1GN-AW3U / 0GN5K | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 5 mm | Type - Lead Wire | Rated Torque - 0.28 lb-in 0.032 N·m | Rated Speed (rpm) - 360 | $170.00 |
Add To Cart
Request Quote |
0IK1GN-AW3U / 0GN5KA | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 3/16 in. | Type - Lead Wire | Rated Torque - 0.28 lb-in 0.032 N·m | Rated Speed (rpm) - 360 | $173.00 |
Add To Cart
Request Quote |
0IK1GN-AW3U / 0GN60K | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 5 mm | Type - Lead Wire | Rated Torque - 2.8 lb-in 0.32 N·m | Rated Speed (rpm) - 30 | $184.00 |
Add To Cart
Request Quote |
0IK1GN-AW3U / 0GN60KA | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 3/16 in. | Type - Lead Wire | Rated Torque - 2.8 lb-in 0.32 N·m | Rated Speed (rpm) - 30 | $187.00 |
Add To Cart
Request Quote |
0IK1GN-AW3U / 0GN6K | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 5 mm | Type - Lead Wire | Rated Torque - 0.34 lb-in 0.039 N·m | Rated Speed (rpm) - 300 | $170.00 |
Add To Cart
Request Quote |
0IK1GN-AW3U / 0GN6KA | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 3/16 in. | Type - Lead Wire | Rated Torque - 0.34 lb-in 0.039 N·m | Rated Speed (rpm) - 300 | $173.00 |
Add To Cart
Request Quote |
0IK1GN-AW3U / 0GN7.5K | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 5 mm | Type - Lead Wire | Rated Torque - 0.43 lb-in 0.049 N·m | Rated Speed (rpm) - 240 | $170.00 |
Add To Cart
Request Quote |
0IK1GN-AW3U / 0GN7.5KA | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 3/16 in. | Type - Lead Wire | Rated Torque - 0.43 lb-in 0.049 N·m | Rated Speed (rpm) - 240 | $173.00 |
Add To Cart
Request Quote |
0IK1GN-AW3U / 0GN75K | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 5 mm | Type - Lead Wire | Rated Torque - 3 lb-in 0.35 N·m | Rated Speed (rpm) - 24 | $195.00 |
Add To Cart
Request Quote |
0IK1GN-AW3U / 0GN75KA | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 3/16 in. | Type - Lead Wire | Rated Torque - 3 lb-in 0.35 N·m | Rated Speed (rpm) - 24 | $196.00 |
Add To Cart
Request Quote |
0IK1GN-AW3U / 0GN90K | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 5 mm | Type - Lead Wire | Rated Torque - 3.7 lb-in 0.42 N·m | Rated Speed (rpm) - 20 | $195.00 |
Add To Cart
Request Quote |
0IK1GN-AW3U / 0GN90KA | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 3/16 in. | Type - Lead Wire | Rated Torque - 3.7 lb-in 0.42 N·m | Rated Speed (rpm) - 20 | $196.00 |
Add To Cart
Request Quote |
0IK1GN-AW3U / 0GN9K | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 5 mm | Type - Lead Wire | Rated Torque - 0.51 lb-in 0.058 N·m | Rated Speed (rpm) - 200 | $170.00 |
Add To Cart
Request Quote |
0IK1GN-AW3U / 0GN9KA | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 3/16 in. | Type - Lead Wire | Rated Torque - 0.51 lb-in 0.058 N·m | Rated Speed (rpm) - 200 | $173.00 |
Add To Cart
Request Quote |
0IK3A-BW3U | Frame Size - 1.65 in42 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 5 mm | Type - Lead Wire | Rated Torque - 0.089 lb-in 0.01 N·m | Rated Speed (rpm) - 3000 | $105.00 |
Add To Cart
Request Quote |
0IK3GN-BW3U / 0GN100K | Frame Size - 1.65 in42 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 5 mm | Type - Lead Wire | Rated Torque - 5.2 lb-in 0.59 N·m | Rated Speed (rpm) - 36 | $200.00 |
Add To Cart
Request Quote |
0IK3GN-BW3U / 0GN100KA | Frame Size - 1.65 in42 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 3/16 in. | Type - Lead Wire | Rated Torque - 5.2 lb-in 0.59 N·m | Rated Speed (rpm) - 36 | $201.00 |
Add To Cart
Request Quote |
0IK3GN-BW3U / 0GN12.5K | Frame Size - 1.65 in42 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 5 mm | Type - Lead Wire | Rated Torque - 0.8 lb-in 0.091 N·m | Rated Speed (rpm) - 288 | $182.00 |
Add To Cart
Request Quote |
0IK3GN-BW3U / 0GN12.5KA | Frame Size - 1.65 in42 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 3/16 in. | Type - Lead Wire | Rated Torque - 0.8 lb-in 0.091 N·m | Rated Speed (rpm) - 288 | $185.00 |
Add To Cart
Request Quote |
0IK3GN-BW3U / 0GN120K | Frame Size - 1.65 in42 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 5 mm | Type - Lead Wire | Rated Torque - 6.2 lb-in 0.71 N·m | Rated Speed (rpm) - 30 | $200.00 |
Add To Cart
Request Quote |
0IK3GN-BW3U / 0GN120KA | Frame Size - 1.65 in42 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 3/16 in. | Type - Lead Wire | Rated Torque - 6.2 lb-in 0.71 N·m | Rated Speed (rpm) - 30 | $201.00 |
Add To Cart
Request Quote |
0IK3GN-BW3U / 0GN150K | Frame Size - 1.65 in42 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 5 mm | Type - Lead Wire | Rated Torque - 7.8 lb-in 0.89 N·m | Rated Speed (rpm) - 24 | $200.00 |
Add To Cart
Request Quote |
0IK3GN-BW3U / 0GN150KA | Frame Size - 1.65 in42 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 3/16 in. | Type - Lead Wire | Rated Torque - 7.8 lb-in 0.89 N·m | Rated Speed (rpm) - 24 | $201.00 |
Add To Cart
Request Quote |