This category has 2,572 items. Only the first 1000 records are returned.

The World K Series AC motors & gear motors offer a wide selection with reliable performance, global agency approvals and conform to the RoHS Directive. These AC motors are available as a round shaft motor only or with a parallel shaft gearhead.
26 - 50 of 1000 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Output Power

  • 1 W (1/750 HP)
  • 3 W (1/250 HP)
  • 6 W (1/125 HP)
  • 15 W (1/50 HP)
  • 25 W (1/30 HP)
  • 40 W (1/19 HP)
  • 60 W (1/12 HP)
  • 90 W (1/8 HP)
  • 150 W (1/5 HP)

Voltage (VAC)

  • Single-Phase 110/115 VAC
  • Single-Phase 220/230 VAC

Shaft/Gear Type

  • Round Shaft (No Gearhead)
  • Parallel Shaft Gearhead
  • Right-Angle Solid Shaft Gearhead
  • Right-Angle Hollow Shaft Gearhead

Gear Ratio (X:1) (:1)

  • 3
  • 3.6
  • 5
  • 6
  • 7.5
  • 9
  • 12.5
  • 15
  • 18
  • 25
  • 30
  • 36
  • 50
  • 60
  • 75
  • 90
  • 100
  • 120
  • 150
  • 180

Output Shaft

  • Imperial
  • Metric

Type

  • Lead Wire
  • Terminal Box
  • Conduit Box

Item #

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Type

Rated Torque

Rated Speed (rpm)

Web Price

Add To Cart / Contact Sales
Sort by
- 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Round Shaft (No Gearhead) - - 10 mm - Lead Wire - 1.63 lb-in [60 Hz]  1.94 lb-in [50 Hz]  0.185 N·m [60 Hz]  0.22 N·m [50 Hz]   - 2650 [50 Hz] 3200 [60 Hz] $141.00 Add To Cart
Request Quote
- 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Round Shaft (No Gearhead) - - 12 mm - Lead Wire - 2.44 lb-in  0.28 N·m   - 3200 $158.00 Add To Cart
Request Quote
- 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Round Shaft (No Gearhead) - - 12 mm - Terminal Box - 5.19 lb-in  0.585 N·m   - 1500 $218.00 Add To Cart
Request Quote
- 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Round Shaft (No Gearhead) - - 12 mm - Lead Wire - 5.19 lb-in  0.585 N·m   - 1500 $179.00 Add To Cart
Request Quote
- 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Round Shaft (No Gearhead) - - 12 mm - Lead Wire - 5.31 lb-in [60 Hz]  6.44 lb-in [50 Hz]  0.605 N·m [60 Hz]  0.73 N·m [50 Hz]   - 1200 [50 Hz] 1450 [60 Hz] $187.00 Add To Cart
Request Quote
- 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Round Shaft (No Gearhead) - - 12 mm - Terminal Box - 5.31 lb-in [60 Hz]  6.44 lb-in [50 Hz]  0.605 N·m [60 Hz]  0.73 N·m [50 Hz]   - 1200 [50 Hz] 1450 [60 Hz] $227.00 Add To Cart
Request Quote
- 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Round Shaft (No Gearhead) - - 12 mm - Lead Wire - 2.44 lb-in [60 Hz]  2.88 lb-in [50 Hz]  0.28 N·m [60 Hz]  0.33 N·m [50 Hz]   - 2650 [50 Hz] 3200 [60 Hz] $167.00 Add To Cart
Request Quote
- 3.54 in90 mm - 150 W (1/5 HP) - Single-Phase 110/115 VAC - Round Shaft (No Gearhead) - - 12 mm - Lead Wire - 4.06 lb-in  0.46 N·m   - 3200 $200.00 Add To Cart
Request Quote
- 3.54 in90 mm - 150 W (1/5 HP) - Single-Phase 220/230 VAC - Round Shaft (No Gearhead) - - 12 mm - Lead Wire - 4.06 lb-in [60 Hz]  4.94 lb-in [50 Hz]  0.46 N·m [60 Hz]  0.56 N·m [50 Hz]   - 2650 [50 Hz] 3200 [60 Hz] $209.00 Add To Cart
Request Quote
- - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Round Shaft (No Gearhead) - - - Conduit Box - - 1500 Request Quote Add To Cart
Request Quote
- - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Round Shaft (No Gearhead) - - - Conduit Box - - 1500 [60 Hz] 1250 [50 Hz] Request Quote Add To Cart
Request Quote
- - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Round Shaft (No Gearhead) - - - Conduit Box - - 1450 Request Quote Add To Cart
Request Quote
- - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Round Shaft (No Gearhead) - - - Conduit Box - - 1200 [50 Hz] 1450 [60 Hz] Request Quote Add To Cart
Request Quote
- 1.65 in42 mm - 1 W (1/750 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 3 :1 - 3/16 in. - Lead Wire - 0.168 lb-in  0.019 N·m   - 600 $173.00 Add To Cart
Request Quote
- 1.65 in42 mm - 3 W (1/250 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 3 :1 - 3/16 in. - Lead Wire - 0.21 lb-in  0.024 N·m   - 1200 $178.00 Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft Gearhead - 3 :1 - 15 mm - Terminal Box - 1.77 lb-in  0.2 N·m   - 600 $263.00 Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft Gearhead - 3 :1 - 15 mm - Lead Wire - 1.77 lb-in  0.2 N·m   - 600 $223.00 Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft Gearhead - 3 :1 - 15 mm - Lead Wire - 1.77 lb-in  0.2 N·m   - 500 [50 Hz] 600 [60 Hz] $228.00 Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft Gearhead - 3 :1 - 15 mm - Terminal Box - 1.77 lb-in  0.2 N·m   - 500 [50 Hz] 600 [60 Hz] $268.00 Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Right-Angle Solid Shaft Gearhead - 3 :1 - 3/8 in. - Terminal Box - 2.3 lb-in  0.26 N·m   - 600 $245.00 Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Right-Angle Solid Shaft Gearhead - 3 :1 - 3/8 in. - Lead Wire - 2.3 lb-in  0.26 N·m   - 600 $205.00 Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Right-Angle Solid Shaft Gearhead - 3 :1 - 3/8 in. - Lead Wire - 2.3 lb-in  0.26 N·m   - 500 [50 Hz] 600 [60 Hz] $210.00 Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Right-Angle Solid Shaft Gearhead - 3 :1 - 3/8 in. - Terminal Box - 2.3 lb-in  0.26 N·m   - 500 [50 Hz] 600 [60 Hz] $250.00 Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Right-Angle Solid Shaft Gearhead - 3 :1 - 3/8 in. - Terminal Box - 4.6 lb-in  0.53 N·m   - 600 $302.00 Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Right-Angle Solid Shaft Gearhead - 3 :1 - 3/8 in. - Lead Wire - 4.6 lb-in  0.53 N·m   - 600 $259.00 Add To Cart
Request Quote
26 - 50 of 1000 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved