This category has 2,572 items. Only the first 1000 records are returned.
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
---|---|---|---|---|---|---|---|---|---|---|---|
0IK3GN-BW3U / 0GN6K | Frame Size - 1.65 in42 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 5 mm | Type - Lead Wire | Rated Torque - 0.43 lb-in 0.049 N·m | Rated Speed (rpm) - 600 | $175.00 |
Add To Cart
Request Quote |
0IK1GN-AW3U / 0GN9KA | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 3/16 in. | Type - Lead Wire | Rated Torque - 0.51 lb-in 0.058 N·m | Rated Speed (rpm) - 200 | $173.00 |
Add To Cart
Request Quote |
0IK1GN-AW3U / 0GN9K | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 5 mm | Type - Lead Wire | Rated Torque - 0.51 lb-in 0.058 N·m | Rated Speed (rpm) - 200 | $170.00 |
Add To Cart
Request Quote |
0IK3GN-BW3U / 0GN7.5KA | Frame Size - 1.65 in42 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 3/16 in. | Type - Lead Wire | Rated Torque - 0.53 lb-in 0.061 N·m | Rated Speed (rpm) - 480 | $178.00 |
Add To Cart
Request Quote |
0IK3GN-BW3U / 0GN7.5K | Frame Size - 1.65 in42 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 5 mm | Type - Lead Wire | Rated Torque - 0.53 lb-in 0.061 N·m | Rated Speed (rpm) - 480 | $175.00 |
Add To Cart
Request Quote |
0IK1GN-AW3U / 0GN12.5KA | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 3/16 in. | Type - Lead Wire | Rated Torque - 0.64 lb-in 0.073 N·m | Rated Speed (rpm) - 144 | $180.00 |
Add To Cart
Request Quote |
0IK3GN-BW3U / 0GN9KA | Frame Size - 1.65 in42 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 3/16 in. | Type - Lead Wire | Rated Torque - 0.64 lb-in 0.073 N·m | Rated Speed (rpm) - 400 | $178.00 |
Add To Cart
Request Quote |
0IK1GN-AW3U / 0GN12.5K | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 5 mm | Type - Lead Wire | Rated Torque - 0.64 lb-in 0.073 N·m | Rated Speed (rpm) - 144 | $177.00 |
Add To Cart
Request Quote |
0IK3GN-BW3U / 0GN9K | Frame Size - 1.65 in42 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 5 mm | Type - Lead Wire | Rated Torque - 0.64 lb-in 0.073 N·m | Rated Speed (rpm) - 400 | $175.00 |
Add To Cart
Request Quote |
0IK1GN-AW3U / 0GN15KA | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 3/16 in. | Type - Lead Wire | Rated Torque - 0.77 lb-in 0.088 N·m | Rated Speed (rpm) - 120 | $180.00 |
Add To Cart
Request Quote |
0IK1GN-AW3U / 0GN15K | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 5 mm | Type - Lead Wire | Rated Torque - 0.77 lb-in 0.088 N·m | Rated Speed (rpm) - 120 | $177.00 |
Add To Cart
Request Quote |
0IK3GN-BW3U / 0GN12.5KA | Frame Size - 1.65 in42 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 3/16 in. | Type - Lead Wire | Rated Torque - 0.8 lb-in 0.091 N·m | Rated Speed (rpm) - 288 | $185.00 |
Add To Cart
Request Quote |
0IK3GN-BW3U / 0GN12.5K | Frame Size - 1.65 in42 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 5 mm | Type - Lead Wire | Rated Torque - 0.8 lb-in 0.091 N·m | Rated Speed (rpm) - 288 | $182.00 |
Add To Cart
Request Quote |
2IK6GN-AW2U / 2GN3K | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 8 mm | Type - Lead Wire | Rated Torque - 0.88 lb-in 0.1 N·m | Rated Speed (rpm) - 600 | $166.00 |
Add To Cart
Request Quote |
2IK6GN-AW2U / 2GN3KA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Rated Torque - 0.88 lb-in 0.1 N·m | Rated Speed (rpm) - 600 | $166.00 |
Add To Cart
Request Quote |
2IK6GN-CW2E / 2GN3K | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 8 mm | Type - Lead Wire | Rated Torque - 0.88 lb-in [60 Hz] 1.06 lb-in [50 Hz] 0.1 N·m [60 Hz] 0.12 N·m [50 Hz] | Rated Speed (rpm) - 500 [50 Hz] 600 [60 Hz] | $168.00 |
Add To Cart
Request Quote |
2IK6GN-CW2E / 2GN3KA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Rated Torque - 0.88 lb-in [60 Hz] 1.06 lb-in [50 Hz] 0.1 N·m [60 Hz] 0.12 N·m [50 Hz] | Rated Speed (rpm) - 500 [50 Hz] 600 [60 Hz] | $168.00 |
Add To Cart
Request Quote |
3IK15A-AW2U | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 6 mm | Type - Lead Wire | Rated Torque - 0.93 lb-in 0.105 N·m | Rated Speed (rpm) - 1450 | $95.00 |
Add To Cart
Request Quote |
3IK15A-CW2E | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 6 mm | Type - Lead Wire | Rated Torque - 0.93 lb-in [60 Hz] 1.12 lb-in [50 Hz] 0.105 N·m [60 Hz] 0.125 N·m [50 Hz] | Rated Speed (rpm) - 1200 [50 Hz] 1450 [60 Hz] | $98.00 |
Add To Cart
Request Quote |
0IK1GN-AW3U / 0GN18KA | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 3/16 in. | Type - Lead Wire | Rated Torque - 0.97 lb-in 0.11 N·m | Rated Speed (rpm) - 100 | $180.00 |
Add To Cart
Request Quote |
0IK3GN-BW3U / 0GN15KA | Frame Size - 1.65 in42 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 3/16 in. | Type - Lead Wire | Rated Torque - 0.97 lb-in 0.11 N·m | Rated Speed (rpm) - 240 | $185.00 |
Add To Cart
Request Quote |
0IK1GN-AW3U / 0GN18K | Frame Size - 1.65 in42 mm | Output Power - 1 W (1/750 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 5 mm | Type - Lead Wire | Rated Torque - 0.97 lb-in 0.11 N·m | Rated Speed (rpm) - 100 | $177.00 |
Add To Cart
Request Quote |
0IK3GN-BW3U / 0GN15K | Frame Size - 1.65 in42 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 5 mm | Type - Lead Wire | Rated Torque - 0.97 lb-in 0.11 N·m | Rated Speed (rpm) - 240 | $182.00 |
Add To Cart
Request Quote |
2IK6GN-AW2U / 2GN3.6K | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft Diameter - 8 mm | Type - Lead Wire | Rated Torque - 1.06 lb-in 0.12 N·m | Rated Speed (rpm) - 500 | $166.00 |
Add To Cart
Request Quote |
2IK6GN-AW2U / 2GN3.6KA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Rated Torque - 1.06 lb-in 0.12 N·m | Rated Speed (rpm) - 500 | $166.00 |
Add To Cart
Request Quote |