COMPANY HEADER
1 - 16 of 16 | Results Per Page
1 
Image

NXM1075A-J10


750 W (1 HP) Geared Servo Motor, Rated Torque = 2710 oz-in (19.10 N·m)


QUOTE
Image

NXM1075A-J25


750 W (1 HP) Geared Servo Motor, Rated Torque = 6780 oz-in (47.80 N·m)


QUOTE
Image

NXM1075A-J5


750 W (1 HP) Geared Servo Motor, Rated Torque = 1350 oz-in (9.56 N·m)


QUOTE
Image

NXM1075M-J10


750 W (1 HP) Geared Servo Motor, Rated Torque = 2710 oz-in (169 N·m)


QUOTE
Image

NXM1075M-J25


750 W (1 HP) Geared Servo Motor, Rated Torque = 6780 oz-in (47.80 N·m)


QUOTE
Image

NXM1075M-J5


750 W (1 HP) Geared Servo Motor, Rated Torque = 1350 oz-in (9.56 N·m)


QUOTE
Image

NXM640A


400 W (1/2 HP) NX Series Servo Motor


$823.00
nxm620m-motor-only

NXM640M


400 W (1/2 HP) NX Series Servo Motor (Brake Type)


$1,155.00
Image

NXM940A-PS10


400 W (1/2 HP) NX Series Planetary Gear Servo Motor (Gear Ratio: 10:1)


$1,519.00
Image

NXM940A-PS25


400 W (1/2 HP) NX Series Planetary Gear Servo Motor (Gear Ratio: 25:1)


$1,705.00
Image

NXM940A-PS5


400 W (1/2 HP) NX Series Planetary Gear Servo Motor (Gear Ratio: 5:1)


$1,519.00
nxm975m-motor-only

NXM940M-PS10


400 W (1/2 HP) NX Series Planetary Gear Servo Motor (Gear Ratio: 10:1) (Brake Type)


$1,863.00
nxm975m-motor-only

NXM940M-PS25


400 W (1/2 HP) NX Series Planetary Gear Servo Motor (Gear Ratio: 25:1) (Brake Type)


$2,036.00
nxm975m-motor-only

NXM940M-PS5


400 W (1/2 HP) NX Series Planetary Gear Servo Motor (Gear Ratio: 5:1) (Brake Type)


$1,863.00
Image

NXM975A


750 W (1 HP) NX Series Servo Motor


$1,142.00
nxm975m-motor-only

NXM975M


750 W (1 HP) NX Series Servo Motor (Brake Type)


$1,482.00
1 - 16 of 16 | Results Per Page
1