*
All Categories - Shop Online > Hollow Rotary Actuators > Hollow Rotary Actuators > DGII Series Closed Loop AZ Series Absolute Encoder Hollow Rotary Actuators > DC Input DGII Series Hollow Rotary Actuators > DC Input DGII Series Horizontal Motor Mount Closed Loop AZ Series Absolute Encoder Hollow Rotary Actuators > 85 mm (3.15 in.) DGII-AZ Series Absolute Encoder Hollow Rotary Actuators (Horizontal Motor Mount - DC Input) > Advanced Search

Advanced Search in 85 mm (3.15 in.) DGII-AZ Series Absolute Encoder Hollow Rotary Actuators (Horizontal Motor Mount - DC Input)


Unit of Measure

Specifications

Gear Ratio (X:1) (:1)
  • 36
Cable Direction
  • Down
  • Left
  • Right
  • Up
Electromagnetic Brake
  • Not Equipped
Clear Cancel Advanced Search