*
All Categories - Shop Online > Stepper Motors > Stepper Motor Drivers > DC Input Stepper Motor Drivers > AZ Series Closed Loop Absolute Type Stepper Motor Drivers (DC Input) > Advanced Search

Advanced Search in AZ Series Closed Loop Absolute Type Stepper Motor Drivers (DC Input)


Specifications

Driver Type
  • Closed Loop, Absolute, Built-in Controller (Stored Data)
  • Closed Loop, Absolute, Multi-Axis
  • Closed Loop, Absolute, Multi-Axis, Slim
  • Closed Loop, Absolute, Pulse Input
  • Closed Loop, Absolute, Pulse Input with RS-485 Communications
  • EtherCAT Communications Type
  • EtherCAT Compatible
  • Ethernet Type
  • EtherNet/IP Compatible
  • PROFINET Compatible
  • RS-485 Communications Type
Power Supply
  • 24/48 VDC
  • 24 VDC/48 VDC±10%
  • 24 / 48 VDC
Network Compatible
  • RS-485
  • PROFINET
  • No
  • Yes
Clear Cancel Advanced Search