*
All Categories - Shop Online > Brushless DC Motors & Gear Motors > Brushless DC Motor & Driver Systems > AC Input Brushless DC Motors & Gear Motors > BLE Series Brushless DC Motor Speed Control Systems (AC Input) > Advanced Search

Advanced Search in BLE Series Brushless DC Motor Speed Control Systems (AC Input)


Unit of Measure

Specifications

Output Power
  • 30 W (1/25 HP)
  • 60 W (1/12 HP)
  • 120 W (1/6 HP)
Power Supply
  • Single-Phase 100-120 VAC
  • Single-Phase, Three-Phase 200-240 VAC
Driver Type
  • RS-485 Communications Type
Shaft/Gear Type
  • Round Shaft (No Gearhead)
  • Parallel Shaft Gearhead
  • Hollow Shaft Flat Gearhead
Rated Torque (lb-in)
At Least:No More Than:
Available Range: 0.88 to 600
Rated Torque (N·m)
At Least:No More Than:
Available Range: 0.1 to 68
Electromagnetic Brake
  • Equipped
  • Not Equipped
Min. Variable Speed (r/min)
At Least:No More Than:
Available Range: 0.5 to 4000
Max. Variable Speed (r/min)
At Least:No More Than:
Available Range: 0.5 to 4000
Degree of Protection
  • [Driver] IP20
  • [Motor] IP65
Clear Cancel Advanced Search