*
All Categories - Shop Online > Brushless DC Motors & Gear Motors > Brushless DC Motor & Driver Systems > DC Input Brushless DC Motors & Gear Motors > BLS Series Brushless DC Motor Speed Control Systems (DC Input) > Advanced Search

Advanced Search in BLS Series Brushless DC Motor Speed Control Systems (DC Input)


Unit of Measure

Specifications

Output Power
  • 25 W (1/30 HP)
  • 30 W (1/25 HP)
  • 40 W (1/19 HP)
  • 60 W (1/12 HP)
  • 90 W (1/8 HP)
  • 120 W (1/6 HP)
Power Supply
  • 24 VDC
Driver Type
  • RS-485 Communications Type
  • Standard
Type
  • Cable Type
Shaft/Gear Type
  • Round Shaft (No Gearhead)
  • Parallel Shaft Gearhead
  • Hollow Shaft Flat Gearhead
Rated Torque (lb-in)
At Least:No More Than:
Available Range: 0.85 to 575.32
Rated Torque (N·m)
At Least:No More Than:
Available Range: 0.096 to 65
Electromagnetic Brake
  • Not Equipped
Min. Variable Speed (r/min)
At Least:No More Than:
Available Range: 0.5 to 100
Max. Variable Speed (r/min)
At Least:No More Than:
Available Range: 11 to 4000
Clear Cancel Advanced Search