All Categories - Shop Online > Brushless DC Motors & Gear Motors > Brushless DC Motor & Driver Systems > AC Input Brushless DC Motors & Gear Motors > BMU Series Brushless DC Motor Speed Control Systems (AC Input) > Advanced Search

Advanced Search in BMU Series Brushless DC Motor Speed Control Systems (AC Input)


Unit of Measure

Specifications

Output Power
  • 30 W (1/25 HP)
  • 60 W (1/12 HP)
  • 120 W (1/6 HP)
  • 200 W (1/4 HP)
  • 300 W (2/5 HP)
  • 400 W (1/2 HP)
Power Supply
  • Single-Phase 100-120 VAC
  • Single-Phase / Three-Phase 200-240 VAC
  • Single-Phase 200-240 VAC
  • Three-Phase 200-240 VAC
Shaft/Gear Type
  • Parallel Shaft Gearhead (Stainless Steel Shaft)
  • Round Shaft (No Gearhead)
  • Round Shaft with Flat (No Gearhead)
  • Parallel Shaft Gearhead
  • Parallel Shaft Gearhead (H1 Food-Grade Lubricant)
  • Parallel Shaft (Foot Mount) Gearhead
  • Right-Angle Hollow Shaft (Stainless Steel) Gearhead
  • Hollow Shaft Flat Gearhead
Degree of Protection (Motor)
  • IP44
  • IP65
  • IP66
  • IP67
Rated Torque (lb-in)
At Least:No More Than:
Available Range: 0.85 to 5159.99
Rated Torque (N·m)
At Least:No More Than:
Available Range: 0.096 to 583
Electromagnetic Brake
  • Equipped
  • Not Equipped
Min. Variable Speed (r/min)
At Least:No More Than:
Available Range: 0.07 to 80
Max. Variable Speed (r/min)
At Least:No More Than:
Available Range: 3 to 4000