All Categories - Shop Online > Stepper Motors > Stepper Motor Drivers > DC Input Stepper Motor Drivers > Advanced Search

Advanced Search in DC Input Stepper Motor Drivers


Unit of Measure

Specifications

Driver Type
  • 2-Phase, Built-in Controller
  • 2-Phase, Pulse Input
  • 2-Phase/5-Phase, Multi-Axis Type EtherCat Compatible
  • 5-Phase, Built-in Controller
  • 5-Phase, Fully Closed-Loop Control Type
  • 5-Phase, Pulse Input
  • Closed Loop, Absolute, Built-in Controller (Stored Data)
  • Closed Loop, Absolute, Multi-Axis
  • Closed Loop, Absolute, Multi-Axis, Slim
  • Closed Loop, Absolute, Pulse Input
  • Closed Loop, Absolute, Pulse Input with RS-485 Communications
  • Closed Loop, Built-in Controller (Stored Data)
  • Closed Loop, Pulse Input
  • EtherCAT Communications Type
  • EtherCAT Compatible
  • Ethernet Type
  • EtherNet/IP Compatible
  • PROFINET Compatible
  • RS-485 Communications Type
Driver
  • Board Mounting Type Driver Module - Horizontal Mount
  • Board Mounting Type Driver Module - Vertical Mount
  • Board Type
  • Board Type - Right Angle Connectors
  • Board Type with Mounting Plate
  • Board Type with Mounting Plate (Right-Angle Type)
  • Box Type
Power Supply
  • 24 VDC
  • 24/48 VDC
  • 48 VDC
Network Compatible
  • RS-485
  • PROFINET
  • No
  • Yes