*
All Categories - Shop Online > AC Motors & Gear Motors > Constant Speed AC Motors & Gear Motors > Washdown Gear Motors > Three-Phase Washdown Gear Motors > FPW Series Three-Phase, Washdown Gear Motors > Shop FPW Series Three-Phase, Washdown Gear Motors > Advanced Search

Advanced Search in Shop FPW Series Three-Phase, Washdown Gear Motors


Unit of Measure

Specifications

Output Power
  • 25 W (1/30 HP)
  • 40 W (1/19 HP)
  • 60 W (1/12 HP)
  • 90 W (1/8 HP)
Voltage (VAC)
  • Three-Phase 200/220/230 VAC
Shaft/Gear Type
Parallel Shaft Gearhead
Rated Torque (lb-in)
At Least:No More Than:
Available Range: 3.4 to 260
Rated Torque (N·m)
At Least:No More Than:
Available Range: 0.39 to 30
Rated Speed (rpm)
At Least:No More Than:
Available Range: 8.3 to 600
Clear Cancel Advanced Search