All Categories - Shop Online > Servo Motors > Servo Motors (Motor Only) > Tuning Free Servo Motors > Advanced Search

Advanced Search in Tuning Free Servo Motors


Unit of Measure

Specifications

Rated Output Power
  • 50 W (1/15 HP)
  • 100 W (1/8 HP)
  • 200 W (1/4 HP)
  • 400 W (1/2 HP)
  • 750 W (1 HP)
Rated Torque (oz-in)
At Least:No More Than:
Available Range: 22 to 3640
Rated Torque (N·m)
At Least:No More Than:
Available Range: 0.159 to 25.7
Gear Type
  • Round Shaft (No Gear)
  • Planetary Gear
Electromagnetic Brake
  • Equipped
  • Not Equipped