*
All Categories - Shop Online > Cooling Fans > Centrifugal Fans / Centrifugal Blowers > MBD Series DC Centrifugal Fans / Blowers > Advanced Search

Advanced Search in MBD Series DC Centrifugal Fans / Blowers


Unit of Measure

Specifications

Impeller Diameter (in.)
  • 3.15
  • 3.94
  • 4.72
Impeller Diameter (mm)
  • 80
  • 100
  • 120
Power Supply
  • 24 VDC
  • 48 VDC
Function
  • Low Speed Alarm
  • Standard type
Max. Air Flow (CFM)
At Least:No More Than:
Available Range: 51.2 to 106
Max. Air Flow (m³/min)
At Least:No More Than:
Available Range: 1.45 to 3
Max. Static Pressure (inH2O)
At Least:No More Than:
Available Range: 0.79 to 1.49
Max. Static Pressure (Pa)
At Least:No More Than:
Available Range: 196 to 372
Noise Level (db (A))
At Least:No More Than:
Available Range: 51 to 58
Fan Kit
  • Fan Only
Web Price (USD)
110
122
169
174
187
233
Clear Cancel Advanced Search