All Categories - Shop Online > AC Motors & Gear Motors > Constant Speed AC Motors & Gear Motors > Advanced Search

Advanced Search in Constant Speed AC Motors & Gear Motors


Unit of Measure

Specifications

Output Power
  • 1 W (1/750 HP)
  • 3 W (1/250 HP)
  • 6 W (1/125 HP)
  • 10 W (1/75 HP)
  • 15 W (1/50 HP)
  • 20 W (1/38 HP)
  • 25 W (1/30 HP)
  • 30 W (1/25 HP)
  • 40 W (1/19 HP)
  • 60 W (1/12 HP)
  • 90 W (1/8 HP)
  • 100 W (1/8 HP)
  • 150 W (1/5 HP)
  • 200 W (1/4 HP)
Voltage (VAC)
  • Single-Phase 110/115 VAC
  • Single-Phase 220/230 VAC
  • Three-Phase 200/220/230 VAC
  • Three-Phase 380/415 VAC
Shaft/Gear Type
  • Right-Angle Hollow Shaft Hypoid Gearhead
  • Parallel Shaft Gearhead (Stainless Steel Shaft)
  • Round Shaft (Stainless Steel Shaft, No Gearhead)
  • Round Shaft (No Gearhead)
  • Parallel Shaft Gearhead
  • Parallel Shaft Gearhead (H1 Food-Grade Lubricant)
  • Right-Angle Hollow Shaft (Stainless Steel) Gearhead
  • Right-Angle Solid Shaft Gearhead
  • Right-Angle Hollow Shaft Gearhead
Output Shaft
  • Imperial
  • Metric
Rated Torque (lb-in)
At Least:No More Than:
Available Range: 0.07 to 610
Rated Torque (N·m)
At Least:No More Than:
Available Range: 0.01 to 70
Rated Speed (rpm)
At Least:No More Than:
Available Range: 0.33 to 3200
Connection Type
  • Lead Wire / Cable
  • Terminal Box
  • Conduit Box
Electromagnetic Brake
  • Low Voltage Directives
  • Equipped
  • Not Equipped