*
All Categories - Shop Online > Servo Motors > Servo Motor Drivers > Hybrid Servo Motor / Stepper Motor Drivers > Advanced Search

Advanced Search in Hybrid Servo Motor / Stepper Motor Drivers


Specifications

Driver Type
  • Closed Loop, Absolute, Built-in Controller (Stored Data)
  • Closed Loop, Absolute, Pulse Input
  • Closed Loop, Absolute, Pulse Input with RS-485 Communications
  • Closed Loop, Built-in Controller (Stored Data)
  • Closed Loop, Pulse Input
  • EtherCAT Compatible
  • EtherNet/IP Compatible
  • PROFINET Compatible
Power Supply
  • 24/48 VDC
  • Single-Phase 100-115 VAC
  • Single-Phase 100-120 VAC
  • Single-Phase 200-230 VAC
  • Single-Phase 200-240 VAC
  • Three-Phase 200-230 VAC
  • Three-Phase 200-240 VAC
Brake Control
  • Yes
Network Compatible
  • No
  • Yes
Emergency Torque Off Function
  • No
  • Yes
Clear Cancel Advanced Search