Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
As informações abaixo estão em inglês
-
EZS Closed Loop AZ Series Absolute Encoder Linear Slides (DC Input)
-az-series-absolute-encoder-linear-slides-dc-input
-
Compact, High Rigidity Electric Linear Slides with simple, dust-resistant structure providing the high response, low vibration and hunting-free operation of a stepper motor in an electric linear slide. A wide variety of options to suit the equipment space and environment, including straight type and reversed motor type.
- Equipped with battery-free absolute encoder
- Positioning information can be known without a sensor
- High reliability using closed loop control
- Reduced motor heat and reduced energy consumption through high efficiency design
- AZ Series DC Input Driver required (sold separately)
-
Compact, High Rigidity Electric Linear Slides with simple, dust-resistant structure providing the high response, low vibration and hunting-free operation of a stepper motor in an electric linear slide. A wide variety of options to suit the equipment space and environment, including straight type and reversed motor type.
- Equipped with battery-free absolute encoder
- Positioning information can be known without a sensor
- High reliability using closed loop control
- Reduced motor heat and reduced energy consumption through high efficiency design
- AZ Series DC Input Driver required (sold separately)
- EZS3R (54 mm x 50 mm) Reversed Motor Type Linear Slides - EZS Closed Loop AZ Series (DC Input)(58)
- EZS4R (74 mm x 50 mm) Reversed Motor Type Linear Slides - EZS Closed Loop AZ Series (DC Input)(112)
- EZS6R (74 mm x 66.5 mm) Reversed Motor Type Linear Slides - EZS Closed Loop AZ Series (DC Input)(136)