-
The EL Series Electric Lifting Columns can be combined with a robot to expand the vertical operating range. Its high-rigidity design supports high moment loads while preventing vibrations and TCP wobble. 50, 100, 200, and 300 mm stroke lengths are available. This product helps reduce equipment design, assembly, and start-up time.
- Lifting columns to expand the robot’s operating range
- Reduced time for equipment design, assembly, and start-up
- High rigidity and high accuracy
- Stroke 50/100/200/300 mm
- Drive Motor: AZ Series with battery-free built-in absolute encoder (DC Input)
- For the specifications and characteristics of 48 VDC input, please contact technical support.