Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
As informações abaixo estão em inglês
-
Linear Actuator Attachments
-shop-online-linear-actuators-lead-screw-actuators
-
Lead Screw Actuator Attachment
The Mounting Adapter for Linear Actuator saves space and reduces design time compared to a custom-built mechanism.
- Linear motion mechanism with a leadscrew and a resin nut
- Easy installation without the need of coupling to an Oriental Motor stepper motor
- Repetitive positioning accuracy of ±0.05 mm
- For the 30 mm frame size, thrust and self locking force are both at max. 40 N
- For the 42 mm frame size, thrust and self locking force are both at max. 100 N
-
Rolled Ball Screw Actuator Attachment
The Mounting Adapter for Linear Actuator saves space and reduces design time compared to a custom-built mechanism.
- Linear motion mechanism with a rolled ball screw and an iron nut
- Easy installation without the need of coupling to an Oriental Motor stepper motor
- Repetitive positioning accuracy of ±0.01 mm
- For the 30 mm frame size, thrust force is at max. 50 N
- For the 42 mm frame size, thrust force is at max. 160 N