The Mounting Adapter for Linear Actuator saves space and reduces design time compared to a custom-built mechanism.
- Linear motion mechanism with a leadscrew and a resin nut
- Easy installation without the need of coupling to an Oriental Motor stepper motor
- Repetitive positioning accuracy of ±0.05 mm
- For the 30 mm frame size, thrust and self locking force are both at max. 40 N
- For the 42 mm frame size, thrust and self locking force are both at max. 100 N