• ik-gn-rohs-img

    The World K Series AC motors & gear motors offer a wide selection with reliable performance, global agency approvals and conform to the RoHS Directive. These AC motors are available as a round shaft motor only or with a parallel shaft gearhead.

    • 15 W (1/50 HP)
    • 2.76 in. (70 mm) Frame Size
    • Rated Torque
      • Round Shaft = 17.7 oz-in (125 mN·m)
      • Parallel Shaft Gear = 2.6 ~ 44 lb-in (0.3 ~ 5 N·m)
    • Lead Wire Type

  • ik-gn-rohs-img

    The World K Series AC motors & gear motors offer a wide selection with reliable performance, global agency approvals and conform to the RoHS Directive. These AC motors are available as a round shaft motor only or with a parallel shaft gearhead.
    The World K Series AC motors & gear motors offer a wide selection with reliable performance, global agency approvals and conform to the RoHS Directive. These AC motors are available as a round shaft motor only or with a parallel shaft gearhead.

    • 15 W (1/50 HP)
    • 2.76 in. (70 mm) Frame Size
    • Rated Torque
      • Round Shaft = 17.7 oz-in (125 mN·m)
      • Parallel Shaft Gear = 2.6 ~ 44 lb-in (0.3 ~ 5 N·m)
    • Lead Wire Type
    • 15 W (1/50 HP)
    • 2.76 in. (70 mm) Frame Size
    • Rated Torque
      • Round Shaft = 17.7 oz-in (125 mN·m)
      • Parallel Shaft Gear = 2.6 ~ 44 lb-in (0.3 ~ 5 N·m)
    • Lead Wire Type

  • ik-gn-rohs-img

    Capacitor-run, single-phase motors. The outward appearance is the same as that of induction motors, however, these motors are suited for applications where the motor must frequently switch direction.

    • 15 W (1/50 HP)
    • 2.76 in. (70 mm) Frame Size
    • Rated Torque
      • Round Shaft = 17.7 oz-in (125 mN·m)
      • Parallel Shaft Gear = 2.6 ~ 44 lb-in (0.3 ~ 5 N·m)
    • Lead Wire Type


 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved