• 0ik3gn-rohs-img

    The World K Series AC motors & gear motors offer a wide selection with reliable performance, global agency approvals and conform to the RoHS Directive. These AC motors are available as a round shaft motor only or with a parallel shaft gearhead.

    • 1 W (1/750 HP)
    • 1.65 in. (42 mm) Frame Size
    • Rated Torque
      • Round Shaft = 1.13 oz-in (8 mN·m)
      • Parallel Shaft Gear = 0.168 ~ 7.5 lb-in (0.019 ~ 0.85 N·m)
    • Lead Wire Type

  • 0ik3gn-rohs-img

    Capacitor-run, single-phase motors. The outward appearance is the same as that of induction motors, however, these motors are suited for applications where the motor must frequently switch direction.

    • 1 W (1/750 HP)
    • 1.65 in. (42 mm) Frame Size
    • Rated Torque
      • Round Shaft = 1.13 oz-in (8 mN·m)
      • Parallel Shaft Gear = 0.168 ~ 7.5 lb-in (0.019 ~ 0.85 N·m)
    • Lead Wire Type

  • 0ik3gn-rohs-img

    The World K Series AC motors & gear motors offer a wide selection with reliable performance, global agency approvals and conform to the RoHS Directive. These AC motors are available as a round shaft motor only or with a parallel shaft gearhead.

    • 3 W (1/250 HP)
    • 1.65 in. (42 mm) Frame Size
    • Rated Torque
      • Round Shaft = 1.42 oz-in (10 mN·m)
      • Parallel Shaft Gear = 0.21 ~ 8.8 lb-in (0.024 ~ 1 N·m)
    • Lead Wire Type


 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved