• ac-gear-motor-bhi62e-5-400px

    The smallest high torque 1/4 HP AC induction motors, 4.09 in. (104 mm) and conforms to major safety standards and supports global power supply voltages.

    • 200 W (1/4 HP)
    • 4.09 in. (104 mm)
    • Permissible Torque
      • Round Shaft = 210 oz-in (1.52 N·m)
      • Parallel Shaft Gear = 36 ~ 350 lb-in (4.1 ~ 40 N·m)
      • Right-Angle Gear = 48 ~ 530 lb-in (5.5 ~ 60 N·m)
    • Cable Type

  • bhi62

    BH series motors provide 200 W (1/4 HP) output power and up to 530 lb-in of torque in a compact 4.09 in frame size.

    • 200 W (1/4 HP)
    • 4.09 in. (104 mm) Frame Size
    • Permissible Torque
      • Right-Angle Gear = 113 ~ 1680 lb-in (12.8 ~ 190 N·m)
    • Cable or Terminal Box Type
    • Brake Types Available


 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved