• Stepper Motor

    The high-torque PKP series stepper motor offers balanced performance enhanced by high torque, low vibration and low noise.

    • 1.38 in. (35 mm) Frame Size
    • 2-phase, Bipolar
    • Current per Phase = 0.85 A ~ 2.3 A
    • Single or Double Shaft
    • Encoder models available
    • Max. Holding Torque = 28 ~ 52 oz-in (0.2 ~ 0.37 N·m)

  • Stepper Motor

    The high-torque PKP series stepper motor offers balanced performance enhanced by high torque, low vibration and low noise.

    • 1.38 in. (35 mm) Frame Size
    • 2-phase, Unipolar
    • Single or Double Shaft
    • Encoder models available
    • Max. Holding Torque = 23 ~ 42 oz-in (0.16 ~ 0.3 N·m)


 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved