• pc_fpw.jpg

    The FPW Series are washdown AC induction gear motors ideal for applications where they are splashed with water. All FPW Series washdown AC motors conform to the IEC standard IP67 (Recognized by UL). Each washdown motor and gearhead comes pre-assembled with gear ratios from 3:1 to 180:1.

    • 40 W (1/19 HP)
    • 3.54 in. (90 mm) Frame Size
    • IP67 Rated
    • 5.5 ~ 88 lb-in (0.63 ~ 10 N·m)

  • pc_fpw.jpg

    The FPW Series are washdown AC induction gear motors ideal for applications where they are splashed with water. All FPW Series washdown AC motors conform to the IEC standard IP67 (Recognized by UL). Each washdown motor and gearhead comes pre-assembled with gear ratios from 3:1 to 180:1.

    • 40 W (1/19 HP)
    • 3.54 in. (90 mm) Frame Size
    • IP67 Rated
    • 5.5 ~ 88 lb-in (0.63 ~ 10 N·m)

  • k_terminal_gn_img.jpg

    The World K Series AC motors & gear motors offer a wide selection with reliable performance, global agency approvals and conform to the RoHS Directive. These AC motors are available as a round shaft motor only or with a parallel shaft gearhead.

    • 40 W (1/19 HP)
    • 3.54 in. (90 mm) Frame Size
      • 3.15 in. (80 mm) Frame Size [2-Pole, High Speed]
    • Rated Torque
      • Round Shaft = 44 oz-in (315 mN·m)
      • Parallel Shaft Gear = 6.8 ~ 88 lb-in (0.77 ~ 10 N·m)
      • Right-Angle Gear = 3.4 ~ 88 lb-in (0.39 ~ 10 N·m)
    • Lead Wire, Conduit Box or Terminal Box Types

  • k_terminal_gn_img.jpg

    The World K Series AC motors & gear motors offer a wide selection with reliable performance, global agency approvals and conform to the RoHS Directive. These AC motors are available as a round shaft motor only or with a parallel shaft gearhead.

    • 40 W (1/19 HP)
    • 3.54 in. (90 mm) Frame Size
      • 3.15 in. (80 mm) Frame Size [2-Pole, High Speed]
    • Rated Torque
      • Round Shaft = 44 oz-in (315 mN·m)
      • Parallel Shaft Gear = 6.8 ~ 88 lb-in (0.77 ~ 10 N·m)
      • Right-Angle Gear = 3.4 ~ 88 lb-in (0.39 ~ 10 N·m)
    • Lead Wire, Conduit Box or Terminal Box Types

  • k_terminal_gn_img.jpg

    Capacitor-run, single-phase motors. The outward appearance is the same as that of induction motors, however, these motors are suited for applications where the motor must frequently switch direction.

    • 40 W (1/19 HP)
    • 3.54 in. (90 mm) Frame Size
    • Rated Torque
      • Round Shaft = 44 oz-in (315 mN·m)
      • Parallel Shaft Gear = 6.8 ~ 88 lb-in (0.77 ~ 10 N·m)
      • Right-Angle Gear = 3.6 ~ 88 lb-in (0.41 ~ 10 N·m)
    • Lead Wire or Terminal Box Type

  • AC Gear Motor

    Standard AC motors are used generally as a power source for automated equipment, because these motors can be operated easily by connecting the motor directly to an AC power supply. The KIIS Series offers higher strength gears that maximize motor performance, offer long life with simple wiring and flexible mounting options, all at affordable prices. These are the characteristics of the new standard in AC motors, the next generation KIIS Series.

    • 40 W (1/19 HP)
    • 3.54 in. (90 mm) Frame Size
    • Metric Output Shafts available
    • Permissible Torque
      • Round Shaft (no Gear) = 32 ~ 39 oz-in (230 ~ 275 mN·m)
      • Parallel Shaft Gear =8.8 ~ 260 lb-in (1.0 ~ 30 N·m)
      • Right-Angle Shaft Gear = 10.1 ~ 260 lb-in (1.15 ~ 30 N·m)
    • Terminal Box Type


 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved