• Stepper Motor

    The high-torque PKP series, bipolar 2 phase stepper motors provide high torque, low vibration and noise with a 1.8º or 0.9º basic step angle.

    • 2.22 in. (56.4 mm)/2.36 in. (60 mm) Frame Sizes
    • Current per Phase = 1.4 A ~ 4.2 A
    • Encoder or Brake types
    • Max. Holding Torque
    • Round Shaft Type = 85 ~ 440 oz-in (0.6 ~ 3.1 N·m)
    • Geared Type = 15.9 ~ 389 lb-in (1.8 ~ 44 N·m)

  • Stepper Motor

    The high-torque PKP series stepper motor offers balanced performance enhanced by high torque, low vibration and low noise.

    • 2.22 in. (56.4 mm)/2.36 in. (60 mm) Frame Sizes
    • Encoder or Brake types
    • Max. Holding Torque
      • Round Shaft Type = 72 ~ 247 oz-in (0.51 ~ 1.75 N·m)
      • Geared Type = 8.8 ~ 35 lb-in (1 ~ 4 N·m)

  • Stepper Motor

    The RKII Series Stepper Motors are designed to provide high performance and energy savings. To achieve constant maximum torque output with lower heat generation and save energy, the motor losses have been substantially reduced allowing them to be operated for longer hours at high speed which is not possible with conventional stepper motors. For use with RKII Series AC Input Drivers.

    • 2.36 in. (60 mm) Frame Size
    • 5-Phase, New Pentagon (0.72º)
    • Single or Double Shaft
    • Geared Types Available
    • Encoder Types Available
    • Electromagnetic Brake Types Available

  • Stepper Motor

    The PKP series 5-phase stepper motor offers balanced performance enhanced by high torque, low vibration and low noise.

    • 2.22 in. (56.4 mm) or 2.36 in. (60 mm) Frame Size
    • 5-Phase, New Pentagon (0.36º / 0.72º)
    • Single or Double Shaft, 1/4 in. output shaft on 56.4mm type without encoder
    • Encoder Types Available
    • Max. Holding Torque
    • Round Shaft Type = 62 ~ 290 oz-in (0.44 ~ 2.1 N.m)

  • Stepper Motor

    αSTEP

    The αSTEP AZ Series stepper motor offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder, absolute-type positioning is available, without battery back-up or external sensors to buy. Requires αSTEP AZ Series Driver.

    • 2.36 in. (60 mm) Frame Size
    • Battery-Free, Mechanical Absolute Encoder
    • AC Input
    • 3 motor only shaft types: Round, Flat and Key
    • Geared Type Available
    • Electromagnetic Brake Type Available

  • Stepper Motor

    The AlphaStep AZ Series stepper motor offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder, absolute-type positioning is available, without battery back-up or external sensors to buy. Requires AlphaStep AZ Series Driver.

    • 2.36 in. (60 mm) Frame Size
    • Battery-Free, Mechanical Absolute Encoder
    • DC Input
    • 3 motor only shaft types: Round, Flat and Key
    • Geared Type Available
    • Electromagnetic Brake Type Available

  • pcj_arm66acd

    αSTEP

    The AR Series stepper motor adopts our αSTEP technology closed loop control so the motor does not lose synchronism even when subjected to abrupt load fluctuation or acceleration. Requires αSTEP AR Series Driver.

    • 2.36 in. (60 mm) Frame Size
    • Closed Loop
    • AC Input
    • Single or Double Shaft
    • Geared Type Available
    • Electromagnetic Brake Type Available

  • pcj_arm66acd

    The AR Series stepper motor adopts our AlphaStep technology closed loop control so the motor does not lose synchronism even when subjected to abrupt load fluctuation or acceleration. Requires AlphaStep AR Series Driver.

    • 2.36 in. (60 mm) Frame Size
    • Closed Loop
    • DC Input
    • Single or Double Shaft
    • Geared Type Available
    • Electromagnetic Brake Type Available


 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved