• AC Motor

    Standard AC motors are used generally as a power source for automated equipment, because these motors can be operated easily by connecting the motor directly to an AC power supply. The KIIS Series offers higher strength gears that maximize motor performance, offer long life with simple wiring and flexible mounting options, all at affordable prices. These are the characteristics of the new standard in AC motors, the next generation KIIS Series.

    • 100 W (1/8 HP)
    • 3.54 in. (90 mm) Frame Size
    • Imperial or Metric Output Shafts available
    • Permissible Torque
      • Round Shaft = 80 ~ 97 oz-in (0.57 ~ 0.69 N·m)
      • Parallel Shaft Gear = 23 ~ 350 lb-in (2.6 ~ 40 N·m)
      • Right-Angle Hollow Shaft Gear = 36 ~ 470 lb-in (4.1 ~ 53.9 N·m)
    • Lead Wire, Terminal Box or Cable (brake motors only) Type
    • Brake Types Available

  • AC Gear Motor

    Standard AC motors are used generally as a power source for automated equipment, because these motors can be operated easily by connecting the motor directly to an AC power supply. The KIIS Series offers higher strength gears that maximize motor performance, offer long life with simple wiring and flexible mounting options, all at affordable prices. These are the characteristics of the new standard in AC motors, the next generation KIIS Series.

    • 200 W (1/4 HP)
    • 4.33 in. (110 mm) Frame Size
    • Metric Output Shafts available
    • Permissible Torque
      • Round Shaft = 160 ~ 191 oz-in (1.13 ~ 1.35 N·m)
      • Parallel Shaft Gear = 45 ~ 610 lb-in (5.1 ~ 70 N·m)
      • Right-Angle Hollow Shaft Gear = 43 ~ 530 lb-in (4.9 ~ 60 N·m)
    • Terminal Box Type

  • pc_fpw.jpg

    The FPW Series are washdown AC induction gear motors ideal for applications where they are splashed with water. All FPW Series washdown AC motors conform to the IEC standard IP67 (Recognized by UL). Each washdown motor and gearhead comes pre-assembled with gear ratios from 3:1 to 180:1.

    • 90 W (1/8 HP)
    • 4.09 in. (104 mm) Frame Size
    • IP67 Rated
    • 12.3 ~ 260 lb-in (1.4 ~ 30 N·m)

  • pc_fpw.jpg

    The FPW Series are washdown AC induction gear motors ideal for applications where they are splashed with water. All FPW Series washdown AC motors conform to the IEC standard IP67 (Recognized by UL). Each washdown motor and gearhead comes pre-assembled with gear ratios from 3:1 to 180:1.

    • 90 W (1/8 HP)
    • 4.09 in. (104 mm) Frame Size
    • IP67 Rated
    • 12.3 ~ 260 lb-in (1.4 ~ 30 N·m)

  • 5ik60gu-awtu-img

    The World K Series AC motors & gear motors offer a wide selection with reliable performance, global agency approvals and conform to the RoHS Directive. These AC motors are available as a round shaft motor only or with a parallel shaft gearhead.

    • 90 W (1/8 HP)
    • 3.54 in. (90 mm) Frame Size
    • Rated Torque
      • Round Shaft = 103 oz-in (730 mN·m)
      • Parallel Shaft Gear = 15.9 ~ 177 lb-in (1.8 ~ 20 N·m)
      • Right-Angle Gear = 8 ~ 177 lb-in (0.91 ~ 20 N·m)
    • Lead Wire, Conduit Box or Terminal Box Types


 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved