Motores sin Escobillas
- Motores sin Escobillas Sistemas de Control de Velocidad CA
- Motores sin Escobillas Sistemas de Control de Velocidad CC
Atuadores Lineares
- Atuadores Lineares - Guías Lineales Motorizadas
- Atuadores Lineares - Cilindros Lineales Motorizados
- Atuadores Lineares Compactos
- Atuadores Lineares (Actuadores Únicamente)
- Controladores / Productos de Red
Actuadores Hiratorios Huecos
CAD / Búsqueda Manual
Para encontrar CAD y Manuales de Operador de nuestros products, por favor realice la búsqueda usando el número de item
![]()
Para Inglés o Español:
Para japonés:
Clientes de Mexíco:
Servicio Al Cliente - +001-847-871-5931
Soporte técnico - 800-681-5309
Clientes Internacionales:
+1-847-871-5931 o
+1-310-715-3304
Para soporte en productos del catálogo japonés:
1-800-746-6872 o
+1-310-715-3304
-
AC Input Brushless DC Motors & Gear Motors
ac-input-brushless-dc-motor-speed-control-systems
-
The BLE2 Series features a compact, high-power and high-efficiency brushless DC motor. The entire motor structure features our latest brushless DC motor technology and has been innovated in pursuit of the optimal performance. It is combined with a Driver that can be digitally set and controlled via external DC voltage or by the front panel. The BLE2 Series has a maximum speed of 4000 r/min. Speed ratio of 1:50 (80 to 4000 r/min) is achieved. Round Shaft and Combination-type Parallel Shaft, Hollow Shaft Flat or Right-Angle Hollow Shaft Geared models. Featuring 30 W (1/25 HP) up to 400 W (1/2 HP) output power models.
- IP66 and IP67 models available
- 30 W (1/25 HP) BLE2 Series Brushless DC Motor Speed Control Systems(100)
- 60 W (1/12 HP) BLE2 Series Brushless DC Motor Speed Control Systems(114)
- 120 W (1/6 HP) BLE2 Series Brushless DC Motor Speed Control Systems(128)
- 200 W (1/4 HP) BLE2 Series Brushless DC Motor Speed Control Systems(174)
- 300 W (2/5 HP) BLE2 Series Brushless DC Motor Speed Control Systems(42)
- 400 W (1/2 HP) BLE2 Series Brushless DC Motor Speed Control Systems(140)
-
The BMU Series features a compact, high-power and high-efficiency brushless DC motor and is combined with an easy to use, easy to set speed controller. The entire motor structure features our latest brushless DC motor technology and has been innovated in pursuit of the optimal performance. The BMU Series has a maximum speed of 4000 r/min. Speed ratio of 1:50 (80 to 4000 r/min) is achieved. Round Shaft and Combination-type Parallel Shaft, Hollow Shaft Flat or Right-Angle Hollow Shaft Geared models. Featuring 30 W (1/25 HP) up to 400 W (1/2 HP) output power models.
- IP66 and IP67 models available
- 30 W (1/25 HP) BMU Series Brushless DC Motor Speed Control Systems(66)
- 60 W (1/12 HP) BMU Series Brushless DC Motor Speed Control Systems(80)
- 120 W (1/6 HP) BMU Series Brushless DC Motor Speed Control Systems(94)
- 200 W (1/4 HP) BMU Series Brushless DC Motor Speed Control Systems(144)
- 300 W (2/5 HP) BMU Series Brushless DC Motor Speed Control Systems(42)
- 400 W (1/2 HP) BMU Series Brushless DC Motor Speed Control Systems(140)
-
The BXII Series brushless DC motor and driver packages offer high performance and high function, up to 4,000 r/min, for a wide range of applications. The driver is user friendly with easy wiring, data setting and LED display on the front panel and is compact and easy to mount.
- 30 W (1/25 HP) BXII Series Brushless DC Motor Speed Control Systems(68)
- 60 W (1/12 HP) BXII Series Brushless DC Motor Speed Control Systems(68)
- 120 W (1/6 HP) BXII Series Brushless DC Motor Speed Control Systems(68)
- 200 W (1/4 HP) BXII Series Brushless DC Motor Speed Control Systems(60)
- 400 W (1/2 HP) BXII Series Brushless DC Motor Speed Control Systems(32)
-
The BLE Series sets a new standard for brushless DC motors with up to 4,000 r/min in an energy saving, compact package with RS-485 Communication. Two types of gearheads are available from the long life parallel shaft geared type to the spacing saving hollow shaft flat geared type. For vertical drive solutions an electromechanical brake type is offered.
- 30 W (1/25 HP) BLE Series Brushless DC Motors with RS-485 Communications(68)
- 60 W (1/12 HP) BLE Series Brushless DC Motors with RS-485 Communication(68)
- 120 W (1/6 HP) BLE Series Brushless DC Motors with RS-485 Communication(68)
- BLE Series Brushless DC Motors with Built-in Controller (Stored Data Type)(204)