Motores sin Escobillas
- Motores sin Escobillas Sistemas de Control de Velocidad CA
- Motores sin Escobillas Sistemas de Control de Velocidad CC
Atuadores Lineares
- Atuadores Lineares - Guías Lineales Motorizadas
- Atuadores Lineares - Cilindros Lineales Motorizados
- Atuadores Lineares Compactos
- Atuadores Lineares (Actuadores Únicamente)
- Controladores / Productos de Red
Actuadores Hiratorios Huecos
CAD / Búsqueda Manual
Para encontrar CAD y Manuales de Operador de nuestros products, por favor realice la búsqueda usando el número de item
![]()
Para Inglés o Español:
Para japonés:
Clientes de Mexíco:
Servicio Al Cliente - +001-847-871-5931
Soporte técnico - 800-681-5309
Clientes Internacionales:
+1-847-871-5931 o
+1-310-715-3304
Para soporte en productos del catálogo japonés:
1-800-746-6872 o
+1-310-715-3304
-
DC Input DGII Series Hollow Rotary Actuators
ators-dc-input-dgii-series-hollow-rotary-actuators
-
The AlphaStep DGII Series Vertical Motor Mount uses a highly rigid hollow rotary table with the absolute mechanical encoder AZ series closed loop motor and driver package allowing for highly accurate positioning of larger inertia loads.
- 60 mm (2.36 in.) DGII-AZ Series Absolute Encoder Hollow Rotary Actuators (Vertical Motor Mount - DC Input)(2)
- 85 mm (3.15 in.) DGII-AZ Series Absolute Encoder Hollow Rotary Actuators (Vertical Motor Mount - DC Input)(2)
- 130 mm (5.12 in.) DGII-AZ Series Absolute Encoder Hollow Rotary Actuators (Vertical Motor Mount - DC Input)(2)
-

The AlphaStep DGII Series Horizontal Motor (Pedestal) Mount uses a highly rigid hollow rotary table with the absolute mechanical encoder AZ series closed loop motor and driver package allowing for highly accurate positioning of larger inertia loads.
-

The AlphaStep DGII Series Horizontal Motor Mount uses a highly rigid hollow rotary table with the absolute mechanical encoder AZ series closed loop motor and driver package allowing for highly accurate positioning of larger inertia loads.
- 60 mm (2.36 in.) DGII-AZ Series Absolute Encoder Hollow Rotary Actuators (Horizontal Motor Mount - DC Input)(4)
- 85 mm (3.15 in.) DGII-AZ Series Absolute Encoder Hollow Rotary Actuators (Horizontal Motor Mount - DC Input)(4)
- 130 mm (5.12 in.) DGII-AZ Series Absolute Encoder Hollow Rotary Actuators (Horizontal Motor Mount - DC Input)(4)