Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
As informações abaixo estão em inglês
-
DC Input DGII Series Hollow Rotary Actuators
ators-dc-input-dgii-series-hollow-rotary-actuators
-
The AlphaStep DGII Series Vertical Motor Mount uses a highly rigid hollow rotary table with the absolute mechanical encoder AZ series closed loop motor and driver package allowing for highly accurate positioning of larger inertia loads.
- 60 mm (2.36 in.) DGII-AZ Series Absolute Encoder Hollow Rotary Actuators (Vertical Motor Mount - DC Input)(2)
- 85 mm (3.15 in.) DGII-AZ Series Absolute Encoder Hollow Rotary Actuators (Vertical Motor Mount - DC Input)(2)
- 130 mm (5.12 in.) DGII-AZ Series Absolute Encoder Hollow Rotary Actuators (Vertical Motor Mount - DC Input)(2)
-

The AlphaStep DGII Series Horizontal Motor (Pedestal) Mount uses a highly rigid hollow rotary table with the absolute mechanical encoder AZ series closed loop motor and driver package allowing for highly accurate positioning of larger inertia loads.
-

The AlphaStep DGII Series Horizontal Motor Mount uses a highly rigid hollow rotary table with the absolute mechanical encoder AZ series closed loop motor and driver package allowing for highly accurate positioning of larger inertia loads.
- 60 mm (2.36 in.) DGII-AZ Series Absolute Encoder Hollow Rotary Actuators (Horizontal Motor Mount - DC Input)(4)
- 85 mm (3.15 in.) DGII-AZ Series Absolute Encoder Hollow Rotary Actuators (Horizontal Motor Mount - DC Input)(4)
- 130 mm (5.12 in.) DGII-AZ Series Absolute Encoder Hollow Rotary Actuators (Horizontal Motor Mount - DC Input)(4)