AC Input Axial fans use a propeller to create a flow of air in the direction of the axis of rotation. These fans create a large airflow, making them optimal for use as ventilators for overall cooling of internal machinery components. In the ORIX fan line, axial fans are available in a wide variety of sizes and voltage characteristics.
DC Input Axial fans use a propeller to create a flow of air in the direction of the axis of rotation. These fans create a large airflow, making them optimal for use as ventilators for overall cooling of internal machinery components. In the ORIX fan line, axial fans are available in a wide variety of sizes and voltage characteristics.