Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
-
AZ Series Closed Loop Absolute Type Stepper Motor Drivers (AC Input)
azd-closed-loop-absolute-type-drivers-ac
-
AZ Series EtherNet/IP™ Compatible Drivers (AC Input)

αSTEP AZ Series AC input Stored Data drivers now offer EtherNet/IP™ communications for a battery-free, absolute mechanical sensor motor and driver solution.
For use with all Oriental Motor AZ Series motors and linear & rotary actuators equipped with the AZ Series.- Built-in Protective Functions
- Monitoring Functions
- Support Software for Paramater Setting (free download)
- Single-Phase 100-120 VAC or Single-Phase/Three-Phase 200-240 VAC
- For use with AC Input AZ Series Motors

EtherNet/IP™ is a trademark of ODVA. -
AZ Series PROFINET Compatible Drivers (AC Input)

αSTEP AZ Series AC input Stored Data drivers now offer PROFINET communications for a battery-free, absolute mechanical sensor motor and driver solution.
For use with all Oriental Motor AZ Series motors and linear & rotary actuators equipped with the AZ Series.- Built-in Protective Functions
- Monitoring Functions
- Support Software for Paramater Setting (free download)
- Single-Phase 100-120 VAC or Single-Phase/Three-Phase 200-240 VAC
- For use with AC Input AZ Series Motors

-
AZ Series EtherCAT Compatible Drivers (AC Input)

αSTEP AZ Series AC input Stored Data drivers now offer EtherCAT communications for a battery-free, absolute mechanical sensor motor and driver solution.
For use with all Oriental Motor AZ Series motors and linear & rotary actuators equipped with the AZ Series.- Built-in Protective Functions
- Monitoring Functions
- Support Software for Paramater Setting (free download)
- Single-Phase 100-120 VAC, Single-Phase/Three-Phase 200-240 VAC
- For use with AC Input AZ Series Motors

-
AZ Series Closed Loop Absolute Type Stepper Motor Drivers with Built-in Controller (Stored Data Type) (AC Input)

The αSTEP AZD built in controller driver offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder technology, absolute-type positioning is available, without battery back-up or external sensors to buy. Advanced operation and function control is also included through our MEXE02 software (free download). The αSTEP AZD driver contributes to quick positioning operations over a short distance while providing smooth performance.
- Built-in Protective Functions
- Single-Phase 100-120 VAC or Single-Phase/Three-Phase 200-240 VAC
- For use with AZ Series Motors
-
AZ Series Closed Loop Absolute Type Stepper Motor Drivers (Pulse Input Type with RS-485 Communications) (AC Input)

Pulse driver with RS-485 communications for monitoring such motor actions as position, torque output, speed, alarms and temperature. Wire the driver up for conventional Pulse and Direction control. Use the RS-485 connection for monitoring back to your host PLC. The αSTEP AZD driver contributes to quick positioning operations over a short distance while providing smooth performance.
- Built-in Protective Functions
- Single-Phase 100-120 VAC or Single-Phase/Three-Phase 200-240 VAC
- For use with AZ Series Motors
-
AZ Series Closed Loop Absolute Type Stepper Motor Drivers (Pulse Input Type) (AC Input)

The αSTEP AZD pulse input driver offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder technology, absolute-type positioning is available, without battery back-up or external sensors to buy. Advanced operation and function control is also included through our MEXE02 software (free download). The αSTEP AZD driver contributes to quick positioning operations over a short distance while providing smooth performance.
- Built-in Protective Functions
- Single-Phase 100-120 VAC or Single-Phase/Three-Phase 200-240 VAC
- For use with AZ Series Motors