-
120 W (1/6 HP) brushless PM motors are highly efficient, compact, and lightweight due to the permanent magnets in their rotor. When used with a driver or inverter, it enables speed control ranging from 300 to 4000 r/min. Smaller and lighter motors allow for reduced equipment size and easier installation.
- Smaller and more lightweight compared to three-phase AC motors with the same output power
- Saves energy and reduces electricity costs
- Fanless and low noise
- Can be used with dedicated driver or in combination with an inverter
*Connection Cable Required
-
200 W (1/4 HP) brushless PM motors are highly efficient, compact, and lightweight due to the permanent magnets in their rotor. When used with a driver or inverter, it enables speed control ranging from 300 to 4000 r/min. Smaller and lighter motors allow for reduced equipment size and easier installation.
- Smaller and more lightweight compared to three-phase AC motors with the same output power
- Saves energy and reduces electricity costs
- Fanless and low noise
- Can be used with dedicated driver or in combination with an inverter
*Connection Cable Required
-
400 W (1/2 HP) brushless PM motors are highly efficient, compact, and lightweight due to the permanent magnets in their rotor. When used with a driver or inverter, it enables speed control ranging from 300 to 4000 r/min. Smaller and lighter motors allow for reduced equipment size and easier installation.
- Smaller and more lightweight compared to three-phase AC motors with the same output power
- Saves energy and reduces electricity costs
- Fanless and low noise
- Can be used with dedicated driver or in combination with an inverter
*Connection Cable Required
-
The 750 W (1 HP) brushless PM motors are highly efficient, compact, and lightweight due to the permanent magnets in their rotor. When used with an inverter, it enables speed control ranging from 300 to 4000 r/min. Smaller and lighter motors allow for reduced equipment size and easier installation.
- Smaller and more lightweight compared to three-phase AC motors with the same output power
- Achieves efficiency class IE5, saves energy and reduces electricity costs
- Fanless and low noise
- Operates with a BLS Series AC input driver or an inverter. Speed-torque characteristics for various manufacturers' inverters are available. Please refer to the main product page.
*Connection Cable Required