Motores sin Escobillas
- Motores sin Escobillas Sistemas de Control de Velocidad CA
- Motores sin Escobillas Sistemas de Control de Velocidad CC
Atuadores Lineares
- Atuadores Lineares - Guías Lineales Motorizadas
- Atuadores Lineares - Cilindros Lineales Motorizados
- Atuadores Lineares Compactos
- Atuadores Lineares (Actuadores Únicamente)
- Controladores / Productos de Red
Actuadores Hiratorios Huecos
CAD / Búsqueda Manual
Para encontrar CAD y Manuales de Operador de nuestros products, por favor realice la búsqueda usando el número de item
![]()
Para Inglés o Español:
Para japonés:
Clientes de Mexíco:
Servicio Al Cliente - +001-847-871-5931
Soporte técnico - 800-681-5309
Clientes Internacionales:
+1-847-871-5931 o
+1-310-715-3304
Para soporte en productos del catálogo japonés:
1-800-746-6872 o
+1-310-715-3304
-
Cleanroom EZS Closed Loop AZ Series Absolute Encoder Linear Slides (AC Input)
cleanroom-ezs-az-linear-slides-ac-input
-
EZS3 (54 mm x 50 mm) Cleanroom Straight Type Linear Slides - EZS Closed Loop AZ Series (AC Input)
(112)
Compact, high-rigidity electric linear slides with a simple, dust-resistant structure deliver the high response, low vibration, and hunting-free operation of a stepper motor in an electric linear slide. Cleanroom rated linear slides minimize dust particles by using a low dust-generative roller structure, clean grease, and suction tubes. Being compact and rigid, this series offers a high load capacity and supports moment loads.
- Stroke Lengths from 50 mm up to 700 mm
- Achieved ISO Class 3 cleanliness (equivalent to FED Class 1) using a low dust-generating roller design, clean grease, and suction tubes
- Electromagnetic Brake available
- AZ Series AC Input Driver required
-
EZS4 (74 mm x 50 mm) Cleanroom Straight Type Linear Slides - EZS Closed Loop AZ Series (AC Input)
(112)
Compact, High Rigidity Electric Linear Slides with simple, dust-resistant structure providing the high response, low vibration and hunting-free operation of a stepper motor in an electric linear slide. Cleanroom rated linear slides minimize dust particles by using a low dust-generative roller structure, clean grease, and suction tubes. Being compact and rigid, this series offers a high load capacity and supports moment loads.
- Stroke Lengths from 50 mm up to 700 mm
- Achieved ISO Class 3 cleanliness (equivalent to FED Class 1) using a low dust-generating roller design, clean grease, and suction tubes
- Electromagnetic Brake available
- AZ Series AC Input Driver required
-
EZS6 (74 mm x 66.5 mm) Cleanroom Straight Type Linear Slides - EZS Closed Loop AZ Series (AC Input)
(136)
Compact, High Rigidity Electric Linear Slides with simple, dust-resistant structure providing the high response, low vibration and hunting-free operation of a stepper motor in an electric linear slide. A wide variety of options to suit the equipment space and environment.
- Stroke Lengths from 50 mm up to 850 mm
- Achieved ISO Class 3 cleanliness (equivalent to FED Class 1) using a low dust-generating roller design, clean grease, and suction tubes
- Electromagnetic Brake available
- AZ Series AC Input Driver required