La siguiente información está en inglés
  • Cleanroom Linear Slide

    αSTEP

    Compact, High Rigidity Electric Linear Slides with simple, dust-resistant structure providing the high response, low vibration and hunting-free operation of a stepper motor in an electric linear slide. Cleanroom rated linear slides minimize dust particles by using a low dust-generative roller structure, clean grease, and suction tubes. Being compact and rigid, this series offers a high load capacity and supports moment loads.

    • Stroke Lengths from 50 mm up to 700 mm
    • Electromagnetic Brake available
    • AZ Series DC Input Driver required

  • Cleanroom Linear Slide

    αSTEP

    Compact, High Rigidity Electric Linear Slides with simple, dust-resistant structure providing the high response, low vibration and hunting-free operation of a stepper motor in an electric linear slide. Cleanroom rated linear slides minimize dust particles by using a low dust-generative roller structure, clean grease, and suction tubes. Being compact and rigid, this series offers a high load capacity and supports moment loads.

    • Stroke Lengths from 50 mm up to 700 mm
    • Achieved ISO Class 3 cleanliness (equivalent to FED Class 1) using a low dust-generating roller design, clean grease, and suction tubes
    • Electromagnetic Brake available
    • AZ Series DC Input Driver required

  • Cleanroom Linear Slide

    αSTEP

    Compact, High Rigidity Electric Linear Slides with simple, dust-resistant structure providing the high response, low vibration and hunting-free operation of a stepper motor in an electric linear slide. Cleanroom rated linear slides minimize dust particles by using a low dust-generative roller structure, clean grease, and suction tubes. Being compact and rigid, this series offers a high load capacity and supports moment loads.

    • Stroke Lengths from 50 mm up to 850 mm
    • Achieved ISO Class 3 cleanliness (equivalent to FED Class 1) using a low dust-generating roller design, clean grease, and suction tubes
    • Electromagnetic Brake available
    • AZ Series DC Input Driver required


 

©2020 - ORIENTAL MOTOR USA CORP. - All Rights Reserved